1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt nut cap【10 Pieces Per Package】

Bolt nut cap
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 81.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· A protective cap for bolt nut parts.

Applications
· Prevents damage and ruse from occurring on the bolt nut part.

Features

●A protective cap for bolt nut part.

Usage

●To prevent injuries and rust prevention in the bolt nut part.

Specification

●Q'ty Per Bag: 10 Pieces

Materials

●L.D. Polyethylene(PE)
Part Number
TPC-M5-10SALE
TPC-M6-10SALE
TPC-M8-10SALE
TPC-M10-10SALE
TPC-M12-10SALE
TPC-M16-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDimension D
(mm)
Applicable Bolt Size
(mm)
Applicable Nut Dimensions
(mm)
JAN code Ordering Code Mass
(g)

฿ 81.00

฿ 73.66

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 7.9M5M54989999381603765-56492

฿ 96.00

฿ 84.31

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 9.8M6M64989999381610765-56575

฿ 157.00

฿ 124.11

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 12.8M8M84989999381627765-566510

฿ 189.00

฿ 151.84

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 16.8M10M104989999381634765-561419

฿ 251.00

฿ 194.95

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

Same day 18.8M12M124989999381641765-562225

฿ 331.00

TRASCONAKAYAMA 1 Pack(s)

10 Pieces Per Package

12 Day(s) 23.8M16M164989999381658765-563137

Loading...

  1. 1

Basic Information

Basic Shape Acorn Nut Material L.D Polyethylene (PE) Surface Treatment No
Application / Functions General Sales Unit Box/package Surface Treatment (Details) No
Qty. / Pack 10