(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
· A nut that can be tightened by hand.
Part Number |
---|
B370004 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal Diameter d | Thread Type | Nominal of Thread (inch) | Blade Width D (mm) | Blade height H (mm) | Qty. / Pack | JAN code | Ordering Code | Pitch (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.00 | BOLTS | 1 Pack(s) | 70 Pieces Per Package | 1 Day(s) | 4 | Metric coarse | - | 21 | 11 | 70 | 4989999070736 | 160-9246 | 0.70 | 110.81 |
Loading...
Material | Low Carbon Steel Wire Rod (SWRM) | Surface Treatment | Bright chromate plating finishing | Applications, Functions | General |
---|---|---|---|---|---|
Sales Unit | Box/package | Surface Treatment (Details) | Bright chromate plating finishing | Strength Class | 4T |
Please check the type/dimensions/specifications of the part B370004 in the Wing Nuts series.
Part Number |
---|
B370003 |
B370005 |
B370006 |
B370008 |
B370010 |
B370012 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal Diameter d | Thread Type | Nominal of Thread (inch) | Blade Width D (mm) | Blade height H (mm) | Qty. / Pack | JAN code | Ordering Code | Pitch (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286.00 | 1 Pack(s) | 75 Pieces Per Package | Same day | 3 | Metric coarse | - | 17 | 8 | 75 | 4989999070729 | 160-9238 | 0.50 | 126.00 | ||
฿ 286.00 | 1 Pack(s) | 65 Pieces Per Package | Same day | 5 | Metric coarse | - | 21 | 11 | 65 | 4989999070743 | 160-9254 | 0.80 | 212.29 | ||
฿ 286.00 | 1 Pack(s) | 56 Pieces Per Package | Same day | 6 | Metric coarse | - | 26 | 13 | 56 | 4989999070750 | 160-9262 | 1.00 | 368.93 | ||
฿ 286.00 | 1 Pack(s) | 38 Pieces Per Package | Same day | 8 | Metric coarse | - | 31 | 16 | 38 | 4989999070767 | 160-9271 | 1.25 | 390.26 | ||
฿ 286.00 | 1 Pack(s) | 28 Pieces Per Package | 1 Day(s) | 10 | Metric coarse | - | 36 | 18 | 28 | 4989999070774 | 160-9289 | 1.50 | 498.12 | ||
฿ 286.00 | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 12 | Metric coarse | - | 47 | 23 | 12 | 4989999070781 | 160-9297 | 1.75 | 469.08 |
How can we improve?
How can we improve?