(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● The material can be used in a variety of combinations easily.
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting.
● Car accessory mounting fittings.
Part Number |
---|
TK19-Z3B |
TK19-Z4B |
TK19-Z5B |
TK19-Z6B |
TK19Z3C |
TK19Z3S |
TK19Z4C |
TK19Z4S |
TK19Z5C |
TK19Z5S |
TK19Z6C |
TK19Z6S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | The number of holes | Length L1 (mm) | Length L2 (mm) | Hole Pitch (mm) | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81.45 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 3 | 52 | 27 | - | Steel | Black Paint | 4989999319798 | 482-0746 | 20 | ||
฿ 88.58 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 4 | 77 | 52 | 25 | Steel | Black Paint | 4989999319804 | 482-0754 | 27 | ||
฿ 98.58 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 5 | 102 | 77 | 25 | Steel | Black Paint | 4989999319811 | 482-0762 | 33 | ||
฿ 96.65 | TRASCONAKAYAMA | 1 Piece(s) | 12 Day(s) | 6 | 127 | 102 | 25 | Steel | Black Paint | 4989999319828 | 482-0771 | 40 | ||
฿ 67.00 | TRC JOINT METAL FITTING | 1 Piece(s) | 1 Day(s) | 3 | 52 | 27 | - | Steel | Chrome Plating | 4989999281583 | 283-1287 | 20 | ||
฿ 99.00 | TRC JOINT METAL FITTING | 1 Piece(s) | 1 Day(s) | 3 | 52 | 27 | - | Stainless Steel (SUS304) | - | 4989999281200 | 283-1325 | 19 | ||
฿ 72.00 | TRC JOINT METAL FITTING | 1 Piece(s) | 1 Day(s) | 4 | 77 | 52 | 25 | Steel | Chrome Plating | 4989999281590 | 283-1295 | 27 | ||
฿ 103.00 | TRC JOINT METAL FITTING | 1 Piece(s) | 1 Day(s) | 4 | 77 | 52 | 25 | Stainless Steel (SUS304) | - | 4989999281217 | 283-1333 | 25 | ||
฿ 80.00 | TRC JOINT METAL FITTING | 1 Piece(s) | 1 Day(s) | 5 | 102 | 77 | 25 | Steel | Chrome Plating | 4989999281606 | 283-1309 | 33 | ||
฿ 119.00 | TRC JOINT METAL FITTING | 1 Piece(s) | Same day | 5 | 102 | 77 | 25 | Stainless Steel (SUS304) | - | 4989999281224 | 283-1341 | 32 | ||
฿ 78.00 | TRC JOINT METAL FITTING | 1 Piece(s) | 12 Day(s) | 6 | 127 | 102 | 25 | Steel | Chrome Plating | 4989999281613 | 283-1317 | 40 | ||
฿ 138.00 | TRC JOINT METAL FITTING | 1 Piece(s) | 12 Day(s) | 6 | 127 | 102 | 25 | Stainless Steel (SUS304) | - | 4989999281231 | 283-1350 | 38 |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Twisted/Folding Hardware | Plate Thickness(mm) | 2 |
---|---|---|---|---|---|
Hole diameter(mm) | 6.5 | Width(mm) | 19 | Quantity(piece) | 1 |
How can we improve?
How can we improve?