(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Strong elasticity provides excellent workability.
● Reduces deterioration caused by moisture and mold in high temperature and humid environments.
Type | Coil | Cutting Service Usage | No | Outer Dia. D(Ø) | 8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Inner Dia. d(Ø) | 5 | Material | Urethane |
I.D. [Distinction] | ~5 | Operating Environment | Standard | Number of Core(Core) | 1 |
Material, Urethane | Polyurethane | Operating Temperature Range (when using air)(°C) | -40::60 | Operating Pressure(MPa) | 0.7 |
Connection joint | With Both Ends G1/4 Female Thread | Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part SC-3SN in the Urethane Coiled Hose for Replacement series.
Part Number |
---|
SC-10SN |
SC-5SN |
SC-7SN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating Range (m) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 1,249.37 | 1 Piece(s) | 1 Day(s) | 8 | 4989999373387 | 762-0861 | 400 | ||
฿ 891.39 | 1 Piece(s) | Same day | 4 | 4989999373363 | 762-0888 | 220 | ||
฿ 1,064.82 | 1 Piece(s) | 12 Day(s) | 6 | 4989999373370 | 762-0896 | 290 |
How can we improve?
How can we improve?