(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Gun and hose are a set; can be used as is. (with coupling plug)
-Easy to adjust the flow rate by operating the hand lever.
-Fully universal model that supplies air up or down.
● Kink-resistant and superior in abrasion resistance.
● Superior flexibility, elasticity, and extension length capability, yet tough.
[Application]
-For dusty work.
Type | Coil | Cutting Service Usage | No | Outer Dia. D(Ø) | 8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Inner Dia. d(Ø) | 5 | Material | Urethane |
I.D. [Distinction] | ~5 | Operating Environment | Standard / Abrasion Resistance | Number of Core(Core) | 1 |
Material, Urethane | Polyurethane | Operating Pressure(MPa) | 0.8 | Ordering Unit(Set) | 1 |
Please check the type/dimensions/specifications of the part TCBS-7 in the Coiled Hose Blow Gun Set series.
Part Number |
---|
TCBS-3 |
TCBS-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Full Length (m) | Operating Range (m) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,525.16 | 1 Piece(s) | Same day | 0.78 | 2.4 | 4989999342215 | 497-4417 | 300 | ||
฿ 1,635.59 | 1 Piece(s) | Same day | 1 | 4 | 4989999342222 | 497-4425 | 390 |
How can we improve?
How can we improve?