Polyurethane Braided Hose Flameproof type with Coupling

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    ● Made of flame-retardant polyurethane resin to prevent melting and fire due to sparks during sputtering.
    ● Features lightweight, flexibility and abrasion resistance compatible to polyurethane hose for easy handling.
    ● Water-resistant polyurethane outer layer is weatherproof for outdoor use.
    ● Can be cut to the required length for the application and location.

    [Application]
    ● Controllers for pneumatic devices and instrumentation.

    Features

    ●Because it uses flame retardant urethane plastic, it prevents melting and spreading due to sparks such as spattering.

    Specification

    ●Color:Green
    ●Total Length(m):10
    ●SPQ(roll):10
    ●Working Fluid: Air 
    ●Fluid Temperature: -5 to 60°C(to be freeze free)
    ●Working Pressure: 1.5MPa
    ●Allowable Bending Radius: 6.5mm(room temperature) 50mm 8.5mm(room temperature) 60mm 11.0mm(room temperature) 80mm

    Materials

    ●Flame Retardant Polyurethane Resin


     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Polyurethane Braided Hose Flameproof type with Coupling | TRUSCO | MISUMI Thailand