1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyurethane Braided Hose Flameproof type

Polyurethane Braided Hose Flameproof type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,945.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Made of flame-retardant polyurethane resin to prevent melting and fire due to sparks during sputtering.
● Features lightweight, flexibility and abrasion resistance compatible to polyurethane hose for easy handling.
● Water-resistant polyurethane outer layer is weatherproof for outdoor use.
● Can be cut to the required length for the application and location.

[Application]
● Controllers for pneumatic devices and instrumentation.

Features

●Because it uses flame retardant urethane plastic, it prevents melting and spreading due to sparks such as spattering. 
●Has characteristics like lightweight, flexibility, wear resistance similar to polyurethane hose and excellent operability. 
●The hull

Specification

●Color:Green
●Working Fluid: Air
●Fluid Temperature: -5 to 60°C(to be freeze free)
●Working Pressure: 1.5MPa
●Allowable Bending Radius: 6.5mm(room temperature) 50mm 8.5mm(room temperature) 60mm 11.0mm (room temperature) 80mm

Materials

●Flame Retardant Polyurethane Resin

Warning

●Please use exclusive couplings for braided hose. Using other couplings may damage the hose.

Part Number
SPB6.5100
SPB8.5100SALE
SPB1150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Full Length
(m)
Thickness
(mm)
JAN code Ordering Code Mass
(kg)

฿ 10,945.00

AIR BRAID HORSE 1 Piece(s) 1 Day(s) 10~106.5~71001.754989999350036152-67826.20

฿ 15,296.00

฿ 10,554.24

AIR BRAID HORSE 1 Piece(s) Same day 12.5~158.5~910024989999350043152-67917.72

฿ 14,728.00

AIR BRAID HORSE 1 Piece(s) 1 Day(s) 16~2011~15502.54989999350050152-68047.54

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard / Sputtering Resistance / Water Resistance / Abrasion Resistance / Weather Resistance Color Green
Number of Core(Core) 1 Material, Urethane Incombustible Polyurethane Resin Operating Temperature Range (when using air)(°C) -5::60
Operating Pressure(MPa) 1.5 Ordering Unit(Coil) 1