1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Braided Tube

Urethane Braided Tube
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,356.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
● Approximately 1/3 to 1/5 the weight of a rubber hose.
● Superior in oil resistance, pressure-resistance, and flexibility at low temperature (-5°C).

Features

●Compared with rubber hose, it is approx. 1/3 to 1/5 lighter.
●Excellent in oil resistance and pressure resistance and flexibility at low temperature(-5°C).

Specification

●Total Length(m):100
●SPQ(roll):5
●Working Fluid: Air
●Fluid Temperature: -5 to 60°C(to be freeze free)
●Working Pressure: 1.5MPa
●Allowable Bending Radius:(room temperature) 60mm

Materials

●Polyurethane

Warning

●Please use exclusive couplings for braided hose. Using other couplings may damage the hose.
Part Number
TOP6.5100SALE
TOP6.5100NGSALE
TOP8.5100SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Thickness
(mm)
JAN code Ordering Code Mass
(kg)

฿ 6,356.00

฿ 4,385.64

AIR BRAID HORSE 1 Piece(s) Same day 10~106.5~7[Red] Red1.754989999401233104-31705.65

฿ 6,356.00

฿ 4,385.64

AIR BRAID HORSE 1 Piece(s) Same day 10~106.5~7[Gray] Neogray1.754989999351187214-74675.65

฿ 9,988.09

฿ 7,552.99

AIR BRAID HORSE 1 Piece(s) Same day 12.5~158.5~9[Red] Red24989999401240104-31887.00

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard / Pressure Resistance / Oil Resistance Number of Core(Core) 1
Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -5::60 Full Length(m) 100
Operating Pressure(MPa) 1.5 Ordering Unit(Coil) 1