1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Urethane Braided Tube (with Free Angle Joint)

Urethane Braided Tube (with Free Angle Joint)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,318.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● 360° rotation reduces the load on the wrist, and solves the problem of hose kinks.
● Includes free-angle joint.
● Single-touch for easy connection.
● Compatible with general couplings.
● Flexible joint. Direction is free; improves tracking of air tool operations.

[Application]
● Controllers for pneumatic devices and instrumentation.

Part Number
TOP6.510F
TOP6.520F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(m)
JAN code Ordering Code Mass
(kg)

฿ 2,318.32

TRC AIR BRAID HORSE(COUPLING) 1 Piece(s) 1 Day(s) 104989999351026104-45590.77

฿ 3,212.41

TRC AIR BRAID HORSE(COUPLING) 1 Piece(s) 5 Day(s) 204989999351033104-45671.43

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Outer Dia. D(Ø) 10
O.D. [Distinction] ~10 Inner Dia. d(Ø) 6.5 Material Urethane
I.D. [Distinction] ~7 Applicable Fluid Air Operating Environment Standard
Color Red Number of Core(Core) 1 Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure(MPa) 1.5 Connection joint C4P-6.5H/2FAS-6.5H
Thickness(mm) 1.75 Ordering Unit(Coil) 1