(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type B70]
● Trivalent chromate treatment for reduced environmental impact
[Type TB92]
● Made from titanium with the following properties: lightweight and tough, rust-free, harmless, non-magnetic, excellent chemical resistance
● For general use where strength, heat resistance and abrasion resistance are required
● For assembling precision equipment in which deformation must not occur
[Type B02/B06]
● Suitable for applications requiring a recessed head bolt
Part Number |
---|
B020630 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Application | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 216.00 | SMALL SCREW | 1 Pack(s) | 60 Pieces Per Package | 1 Day(s) | 6 | 30 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 1 | Standard | 4.8 | - | 60 | 4989999074925 | 159-1886 | 395.52 |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Disc | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Sales Unit | Box/package | Tip Shape | Flat End |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part B020630 in the Flat Head Screw (Fully Threaded) series.
Part Number |
---|
B020310 |
B020312 |
B020315 |
B020635 |
B020640 |
B020650 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Application | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 170.13 | 1 Pack(s) | 360 Pieces Per Package | Same day | 3 | 10 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | 4.8 | - | 360 | 4989999074277 | 159-1355 | 209.52 | ||
฿ 216.00 | 1 Pack(s) | 300 Pieces Per Package | Same day | 3 | 12 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | 4.8 | - | 300 | 4989999074284 | 159-1363 | 200.4 | ||
฿ 216.00 | 1 Pack(s) | 300 Pieces Per Package | Same day | 3 | 15 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | 4.8 | - | 300 | 4989999074307 | 159-1371 | 240 | ||
฿ 216.00 | 1 Pack(s) | 55 Pieces Per Package | 1 Day(s) | 6 | 35 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 1 | Standard | 4.8 | - | 55 | 4989999074932 | 159-1894 | 409.86 | ||
฿ 216.00 | 1 Pack(s) | 50 Pieces Per Package | 1 Day(s) | 6 | 40 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 1 | Standard | 4.8 | - | 50 | 4989999074949 | 159-1908 | 415.5 | ||
฿ 216.00 | 1 Pack(s) | 40 Pieces Per Package | 1 Day(s) | 6 | 50 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 1 | Standard | 4.8 | - | 40 | 4989999074963 | 159-1924 | 401.2 |
How can we improve?
How can we improve?