(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pan head machine screw suitable for work that needs to submerge the head. Quantity: 2 to 150 pcs. per pack.
Part Number |
---|
B050610 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Application | Strength Class (Steel) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 309.00 ฿ 214.29 | PAN HED SMALL SCREW | 1 Pack(s) | 40 Pieces Per Package | Same day | 6 | 10 | No | [Stainless Steel] Stainless Steel | 1 | Standard | 4.8 | 40 | 4989999052022 | 159-1126 | 157.04 |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Pan | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Sales Unit | Box/package | Tip Shape | Flat End |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part B050610 in the Pan Head Screw (Fully Threaded) series.
Part Number |
---|
B010306 |
B010308 |
B010310 |
B050612 |
B050615 |
B050620 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Application | Strength Class (Steel) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 216.00 | 1 Pack(s) | 400 Pieces Per Package | Same day | 3 | 6 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | [4.6] 4.6~4.8 | 400 | 4989999050035 | 158-9946 | 200.8 | ||
฿ 170.13 | 1 Pack(s) | 360 Pieces Per Package | Same day | 3 | 8 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | [4.6] 4.6~4.8 | 360 | 4989999050042 | 158-9954 | 211.32 | ||
฿ 216.00 | 1 Pack(s) | 360 Pieces Per Package | Same day | 3 | 10 | Bright Chromate Plating | [Steel] Low-Carbon Steel (SWCH) | 0.5 | Standard | [4.6] 4.6~4.8 | 360 | 4989999050059 | 158-9962 | 241.92 | ||
฿ 309.00 | 1 Pack(s) | 40 Pieces Per Package | 1 Day(s) | 6 | 12 | No | [Stainless Steel] Stainless Steel | 1 | Standard | 4.8 | 40 | 4989999052039 | 159-1134 | 170.8 | ||
฿ 309.00 | 1 Pack(s) | 33 Pieces Per Package | 1 Day(s) | 6 | 15 | No | [Stainless Steel] Stainless Steel | 1 | Standard | 4.8 | 33 | 4989999052053 | 159-1142 | 141.9 | ||
฿ 309.00 | 1 Pack(s) | 27 Pieces Per Package | 1 Day(s) | 6 | 20 | No | [Stainless Steel] Stainless Steel | 1 | Standard | 4.8 | 27 | 4989999052084 | 159-1169 | 152.39 |
How can we improve?
How can we improve?