(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
●The wing, which was manufactured utilizing heading wing nut technology, is set onto the bolt through our unique setting technologies.
●Guaranteed torque , meets JIS standards for sufficient strength as a hand-tightened screw.
Part Number |
---|
B390410 |
B390412 |
B390415 |
B390420 |
B390425 |
B390430 |
B390510 |
B390512 |
B390515 |
B390520 |
B390525 |
B390530 |
B390610 |
B390612 |
B390615 |
B390620 |
B390625 |
B390630 |
B390812 |
B390815 |
B390820 |
B390825 |
B390830 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 183.97 ฿ 166.11 | BOLTS | 1 Pack(s) | 26 Pieces Per Package | Same day | 4 | 10 | 0.7 | 26(1 pkg) | 4989999017496 | 342-9873 | 4.7(1 pkg) | ||
฿ 241.00 ฿ 166.12 | BOLTS | 1 Pack(s) | 26 Pieces Per Package | Same day | 4 | 12 | 0.7 | 26(1 pkg) | 4989999017502 | 342-9881 | 4.8(1 pkg) | ||
฿ 241.00 ฿ 166.12 | BOLTS | 1 Pack(s) | 26 Pieces Per Package | Same day | 4 | 15 | 0.7 | 26(1 pkg) | 4989999017519 | 342-9890 | 5(1 pkg) | ||
฿ 183.97 | BOLTS | 1 Pack(s) | 26 Pieces Per Package | 1 Day(s) | 4 | 20 | 0.7 | 26(1 pkg) | 4989999017526 | 342-9903 | 5.5(1 pkg) | ||
฿ 241.00 | BOLTS | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | 4 | 25 | 0.7 | 25(1 pkg) | 4989999017533 | 342-9911 | 6.1(1 pkg) | ||
฿ 183.97 ฿ 166.11 | BOLTS | 1 Pack(s) | 25 Pieces Per Package | Same day | 4 | 30 | 0.7 | 25(1 pkg) | 4989999017540 | 342-9920 | 6.6(1 pkg) | ||
฿ 183.97 ฿ 166.11 | BOLTS | 1 Pack(s) | 25 Pieces Per Package | Same day | 5 | 10 | 0.8 | 25(1 pkg) | 4989999017557 | 342-9938 | 8.9(1 pkg) | ||
฿ 241.00 | BOLTS | 1 Pack(s) | 25 Pieces Per Package | 1 Day(s) | 5 | 12 | 0.8 | 25(1 pkg) | 4989999017564 | 342-9946 | 9.2(1 pkg) | ||
฿ 241.00 ฿ 166.12 | BOLTS | 1 Pack(s) | 25 Pieces Per Package | Same day | 5 | 15 | 0.8 | 25(1 pkg) | 4989999017571 | 342-9954 | 9.5(1 pkg) | ||
฿ 241.00 ฿ 166.12 | BOLTS | 1 Pack(s) | 25 Pieces Per Package | Same day | 5 | 20 | 0.8 | 25(1 pkg) | 4989999017588 | 342-9962 | 10.1(1 pkg) | ||
฿ 241.00 | BOLTS | 1 Pack(s) | 25 Pieces Per Package | 10 Day(s) | 5 | 25 | 0.8 | 25(1 pkg) | 4989999821260 | 352-3446 | 10.7(1 pkg) | ||
฿ 183.97 | BOLTS | 1 Pack(s) | 23 Pieces Per Package | 12 Day(s) | 5 | 30 | 0.8 | 23(1 pkg) | 4989999821659 | 352-3837 | 11.2(1 pkg) | ||
฿ 241.00 ฿ 166.12 | BOLTS | 1 Pack(s) | 17 Pieces Per Package | Same day | 6 | 10 | 1 | 17(1 pkg) | 4989999821666 | 352-3845 | 14.3(1 pkg) | ||
฿ 241.00 ฿ 180.58 | BOLTS | 1 Pack(s) | 17 Pieces Per Package | Same day | 6 | 12 | 1 | 17(1 pkg) | 4989999821673 | 352-3853 | 14.6(1 pkg) | ||
฿ 241.00 ฿ 166.12 | BOLTS | 1 Pack(s) | 17 Pieces Per Package | Same day | 6 | 15 | 1 | 17(1 pkg) | 4989999821680 | 352-3861 | 14.9(1 pkg) | ||
฿ 183.97 ฿ 166.11 | BOLTS | 1 Pack(s) | 16 Pieces Per Package | Same day | 6 | 20 | 1 | 16(1 pkg) | 4989999821697 | 352-3870 | 15.8(1 pkg) | ||
฿ 241.00 ฿ 166.12 | BOLTS | 1 Pack(s) | 16 Pieces Per Package | Same day | 6 | 25 | 1 | 16(1 pkg) | 4989999821796 | 352-3977 | 17(1 pkg) | ||
฿ 241.00 ฿ 166.12 | BOLTS | 1 Pack(s) | 15 Pieces Per Package | Same day | 6 | 30 | 1 | 15(1 pkg) | 4989999821710 | 352-3896 | 17.4(1 pkg) | ||
฿ 241.00 | BOLTS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 8 | 12 | 1.25 | 10(1 pkg) | 4989999821642 | 352-3829 | 23(1 pkg) | ||
฿ 183.97 | BOLTS | 1 Pack(s) | 9 Pieces Per Package | 12 Day(s) | 8 | 15 | 1.25 | 9(1 pkg) | 4989999821734 | 352-3918 | 24(1 pkg) | ||
฿ 183.97 ฿ 166.11 | BOLTS | 1 Pack(s) | 9 Pieces Per Package | Same day | 8 | 20 | 1.25 | 9(1 pkg) | 4989999821741 | 352-3926 | 25.6(1 pkg) | ||
฿ 241.00 ฿ 180.58 | BOLTS | 1 Pack(s) | 8 Pieces Per Package | Same day | 8 | 25 | 1.25 | 8(1 pkg) | 4989999821758 | 352-3934 | 27.2(1 pkg) | ||
฿ 183.97 | BOLTS | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | 8 | 30 | 1.25 | 8(1 pkg) | 4989999821765 | 352-3942 | 28.8(1 pkg) |
Loading...
Detailed Shape | Butterfly | Mounting Hole Shape | No | Basic Shape | Hand tightening bolt |
---|---|---|---|---|---|
Material | Head Cold-rolled Steel Plate (SPCC) Bolt Portion Soft Steel Wire (SWRM) | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?