1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Power Coiled Hose

High-Power Coiled Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 911.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Braided coiled hose offers excellent pressure resistance.
● The straight part length (30 cm) offers easy local operation.
● Excellent elastic recovery.

Features

●Because of braided coil hose, excellent in pressure resistance.

Specification

●Coil Diameter(mm):40
●SPQ(piece):10
●Working Fluid: Air
●Fluid Temperature: 0 to 60°C
●Hose Inner Diameter x Outer Diameter: 5 x 8mm
●Coupling Connection Joint: With G1/4 internal threads both ends

Materials

●Polyurethane

Warning

●Not compatible with high pressure plug and socket.
Part Number
HPC3
HPC3K
HPC5
HPC5K
HPC7
HPC7K
THC303
THC305
THC307
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Operating Temperature Range (when using air)
(°C)
Full Length
(m)
Operating Range
(m)
Operating Pressure
(MPa)
Coil Diameter
(mm)
Coil Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 1,027.00

AIR COIL HORSE 1 Piece(s) 1 Day(s) [Purple] Purple0~600.6422402404989999400953104-2769190

฿ 911.00

AIR COIL HORSE 1 Piece(s) 1 Day(s) [Purple] Dark Purple0~600.6422.5402404989999351514215-4081185

฿ 1,295.00

AIR COIL HORSE 1 Piece(s) 1 Day(s) [Purple] Purple0~600.823.82404204989999400960104-2777280

฿ 1,102.00

AIR COIL HORSE 1 Piece(s) 1 Day(s) [Purple] Dark Purple0~600.823.82.5404204989999351521215-4099265

฿ 1,696.00

AIR COIL HORSE 1 Piece(s) 1 Day(s) [Purple] Purple0~601.045.72406404989999400977104-7027340

฿ 1,506.00

AIR COIL HORSE 1 Piece(s) 12 Day(s) [Purple] Dark Purple0~601.045.72.5406404989999351538215-4102326

฿ 2,366.00

TRC AIR COIL HORSE 1 Piece(s) 1 Day(s) [Green] Green-5~800.6423502404989999353273277-5255211

฿ 3,016.00

TRC AIR COIL HORSE 1 Piece(s) 1 Day(s) [Green] Green-5~800.823.83504204989999353280277-5263263

฿ 3,851.00

TRC AIR COIL HORSE 1 Piece(s) 1 Day(s) [Green] Green-5~801.045.73506404989999353297277-5271349

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Outer Dia. D(Ø) 8
O.D. [Distinction] ~8 Inner Dia. d(Ø) 5 Material Urethane
I.D. [Distinction] ~5 Applicable Fluid Air Operating Environment Standard / Pressure Resistance
Number of Core(Core) 1 Material, Urethane Polyurethane Connection joint With Both Ends G1/4 Female Thread
Ordering Unit(piece) 1