1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressed Wing Screw (Bright Chromate)【15-25 Pieces Per Package】

Pressed Wing Screw (Bright Chromate)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A bolt that can be tightened by hand. Leaf height H (mm) 9.6/12.0, leaf width D (mm) 22/25

Features

●A bolt that can be tightened by hand.

Materials

●Head: Cold Rolled Steel Plate(SPCC)
●Head Part Metal Fitting Surface Treatment: Unichrome Plated Finishing
●Bolt: Soft Steel Wire Rods(SWRM)
●Surface Treatment of the Bolt: Unichrome Plated Finishing
Part Number
B360508
B360510
B360512
B360515
B360520
B360525
B360530
B360610
B360612
B360615
B360620
B360625
B360630
B360635
B360640
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 154.00

BOLTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 580.820(1 pkg)4989999070866213-046799.28(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 5100.820(1 pkg)4989999070873213-0475104.1(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

20 Pieces Per Package

1 Day(s) 5120.820(1 pkg)4989999074093213-0483108.9(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

25 Pieces Per Package

1 Day(s) 5150.825(1 pkg)4989999070880213-0491145.25(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

24 Pieces Per Package

1 Day(s) 5200.824(1 pkg)4989999070897213-0505153.82(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

23 Pieces Per Package

1 Day(s) 5250.823(1 pkg)4989999070903213-0513161.25(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

22 Pieces Per Package

1 Day(s) 5300.822(1 pkg)4989999070910213-0521167.51(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

16 Pieces Per Package

1 Day(s) 610116(1 pkg)4989999070927213-0530115.49(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

16 Pieces Per Package

1 Day(s) 612116(1 pkg)4989999070934213-0548120.99(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

18 Pieces Per Package

1 Day(s) 615118(1 pkg)4989999070941213-0556145.08(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

17 Pieces Per Package

1 Day(s) 620117(1 pkg)4989999070958213-0564151.91(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

17 Pieces Per Package

1 Day(s) 625117(1 pkg)4989999070965213-0572166.52(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

16 Pieces Per Package

1 Day(s) 630116(1 pkg)4989999070972213-0581170.4(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

15 Pieces Per Package

12 Day(s) 635115(1 pkg)4989999070989213-0599172.65(1 pkg)

฿ 154.00

BOLTS 1 Pack(s)

15 Pieces Per Package

1 Day(s) 640115(1 pkg)4989999070996213-0602185.55(1 pkg)

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Head Cold-rolled Steel Plate (SPCC) Bolt Portion Soft Steel Wire (SWRM) Thread Type Metric coarse Tip Shape Flat End
Additional Shape Standard Sales Unit Box/package Application Standard