(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Superior in flexibility, elasticity, oil resistance, chemical resistance, abrasion resistance, heat resistance, and operability.
● Urethane air hose applying advantage of polyurethane material.
Part Number |
---|
CHA300 |
CHA400 |
CHA500 |
CHA600 |
CHA700 |
CHA800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length (m) | Operating Range (m) | Coil Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,137.68 | TRC AIR COIL HORSE | 1 Piece(s) | 1 Day(s) | 0.5 | 1.4 | 300 | 4989999351330 | 231-5432 | 160 | ||
฿ 1,359.31 ฿ 771.00 | TRC AIR COIL HORSE | 1 Piece(s) | Same day | 0.7 | 1.9 | 400 | 4989999351347 | 231-5441 | 190 | ||
฿ 1,563.70 | TRC AIR COIL HORSE | 1 Piece(s) | 1 Day(s) | 0.83 | 2.4 | 500 | 4989999351354 | 231-5459 | 220 | ||
฿ 1,916.85 | TRC AIR COIL HORSE | 1 Piece(s) | 12 Day(s) | 0.93 | 2.9 | 600 | 4989999351361 | 231-5467 | 250 | ||
฿ 1,990.02 | TRC AIR COIL HORSE | 1 Piece(s) | 1 Day(s) | 1.03 | 3.4 | 700 | 4989999351378 | 231-5475 | 280 | ||
฿ 2,148.45 | TRC AIR COIL HORSE | 1 Piece(s) | 12 Day(s) | 1.13 | 3.8 | 800 | 4989999351385 | 231-5483 | 310 |
Loading...
Type | Coil | Cutting Service Usage | No | Outer Dia. D(Ø) | 8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Inner Dia. d(Ø) | 5 | Material | Urethane |
I.D. [Distinction] | ~5 | Applicable Fluid | Air | Operating Environment | Standard / Heat resistant / Abrasion Resistance / Oil Resistance / Chemical Resistance |
Color | Blue | Number of Core(Core) | 1 | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure(MPa) | 0.8 | Coil Diameter(mm) | 28 |
Connection joint | With G1/4 universal female screw and G1/4 female screw | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?