1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Air Hose (Without Nipple)

Spiral Air Hose (Without Nipple)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,054.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Spiral air hose with rubber elasticity and excellent resilience.

Part Number
SAH1003
SAH1005SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(m)
Operating Range
(m)
Coil Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 1,054.84

TRC AIR COIL HORSE 1 Piece(s) 1 Day(s) 0.78521854989999350104231-5246230

฿ 1,286.99

฿ 910.29

TRC AIR COIL HORSE 1 Piece(s) Same day 144004989999350111231-5254360

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Outer Dia. D(Ø) 10
O.D. [Distinction] ~10 Inner Dia. d(Ø) 6.5 Material Urethane
I.D. [Distinction] ~7 Applicable Fluid Air Operating Environment Standard
Color Yellow Number of Core(Core) 1 Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure(MPa) 0.8 Coil Diameter(mm) 52
Connection joint G1/4 female screw, G1/4 universal female screw Ordering Unit(piece) 1