1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Urethane Coiled Hose (CH-15.CH-30)

Urethane Coiled Hose (CH-15.CH-30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 994.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Superior in flexibility, elasticity, oil resistance, chemical resistance, abrasion resistance, heat resistance, and operability.
● This urethane air hose utilizes the characteristics of polyurethane material.

Features

●Excellent in flexibility, elasticity, oil resistance, chemical resistance, wear resistance, heat resistance, and operability.

Specification

●Coil Diameter(mm):28
●Color:Blue
●Coil Length(mm):300
●SPQ(piece):10
●Working Fluid: Air 
●Fluid Temperature: -5 to 60°C
●Working Pressure: 0.8MPa
●Hose Inner Diameter x Outer Diameter: 5 x 8mm
●Coupling Joint: With G1/4 Universal Internal Thread, G1/4 Internal Thread
●Square Direction: L Type/Straight Type

Materials

●Polyurethane
Part Number
CH30015
CH30030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(m)
Operating Range
(m)
JAN code Ordering Code Mass
(g)

฿ 994.00

AIR COIL HORSE 1 Piece(s) 10 Day(s) 1.92.94989999351316231-5416190

฿ 1,178.00

AIR COIL HORSE 1 Piece(s) 1 Day(s) 3.44.44989999351323231-5424240

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Outer Dia. D(Ø) 8
O.D. [Distinction] ~8 Inner Dia. d(Ø) 5 Material Urethane
I.D. [Distinction] ~5 Applicable Fluid Air Operating Environment Standard / Heat resistant / Abrasion Resistance / Oil Resistance / Chemical Resistance
Color Blue Number of Core(Core) 1 Material, Urethane Polyurethane
Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure(MPa) 0.8 Coil Diameter(mm) 28
Coil Length(mm) 300 Connection joint With G1/4 universal female screw and G1/4 female screw Ordering Unit(piece) 1