(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Excellent water resistance and oil resistance.
● This hose is extremely flexible and has a small bending radius so it is easy to handle.
● Cut marks are indicated at 44 m increments to facilitate cutting work.
Part Number |
---|
TEN4X2.510-BK |
TEN4X2.510-TM |
TEN1010-BK |
TEN1210 |
TEN610-BK |
TEN610-TM |
TEN810-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 183.00 | POLYURETHANE TUBE | 1 Piece(s) | 1 Day(s) | 4 | ~4 | 2.5 | ~3 | Black | 4989999339314 | 231-7397 | 90 | ||
฿ 183.00 | POLYURETHANE TUBE | 1 Piece(s) | 1 Day(s) | 4 | ~4 | 2.5 | ~3 | [Transparent (including non-white colors)] Transparency | 4989999339376 | 231-7451 | 90 | ||
฿ 668.00 | POLYURETHANE TUBE | 1 Piece(s) | 1 Day(s) | 10 | ~10 | 6.5 | ~7 | Black | 4989999339918 | 231-6986 | 550 | ||
฿ 980.00 | POLYURETHANE TUBE | 1 Piece(s) | 1 Day(s) | 12 | ~15 | 8 | ~8 | Black | 4989999338119 | 231-7184 | 760 | ||
฿ 306.00 | POLYURETHANE TUBE | 1 Piece(s) | 1 Day(s) | 6 | ~6 | 4 | ~4 | Black | 4989999339512 | 231-6587 | 190 | ||
฿ 306.00 ฿ 260.16 | POLYURETHANE TUBE | 1 Piece(s) | Same day | 6 | ~6 | 4 | ~4 | [Transparent (including non-white colors)] Transparency | 4989999339574 | 231-6706 | 190 | ||
฿ 465.00 ฿ 420.13 | POLYURETHANE TUBE | 1 Piece(s) | Same day | 8 | ~8 | 5 | ~5 | Black | 4989999339710 | 231-6781 | 370 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Water / Air | Operating Environment | Standard / Water Resistance / Oil Resistance | Number of Core(Core) | 1 |
Material, Urethane | Polyurethane | Operating Temperature Range (when using air)(°C) | -5::60 | Full Length(m) | 10 |
Operating Pressure(MPa) | 0.8 | Ordering Unit(Coil) | 1 |
How can we improve?
How can we improve?