1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cap nut (stainless steel)【6-40 Pieces Per Package】 (Part Number)

NUT

Cap nut (stainless steel)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 183.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Features
· Because the screw hole does not have a through-hole, therefore there will be cosmetic effects since it will protrude out from the machinery outer surface.

Features

●Since the threaded hole does not penetrate, there is a decoration effect protruding on the outer surface of the machine.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-70

Materials

●Stainless Steel(SUS304)
Part Number
B400010 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal diameter Thread Type Nominal of Thread (inch) Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

฿ 227.00

฿ 156.11

NUT 1 Pack(s)

8 Pieces Per Package

Same day 10Metric coarse-17.019.615.58.014.584989999069662160-78211.50106.96

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS304) Surface Treatment No Applications, Functions Standard
Sales Unit Box/package Surface Treatment (Details) No Strength Class Equivalent to A2-70

Please check the type/dimensions/specifications of the part B400010 in the Cap nut (stainless steel) series.

Products with similar specification

Part Number
B400004
B400005
B400006
B400008
B400012
B400318
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal diameter Thread Type Nominal of Thread (inch) Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

฿ 183.41

1 Pack(s)

37 Pieces Per Package

Same day 4Metric coarse-7.08.16.23.25.6374989999069624160-77740.7035.63

฿ 227.00

1 Pack(s)

34 Pieces Per Package

Same day 5Metric coarse-8.09.27.54.06.6344989999069631160-77820.8049.30

฿ 183.41

1 Pack(s)

30 Pieces Per Package

Same day 6Metric coarse-10.011.59.55.08.5304989999069648160-77911.0085.65

฿ 183.41

1 Pack(s)

17 Pieces Per Package

Same day 8Metric coarse-13.015.012.56.511.5174989999069655160-78041.25106.40

฿ 183.41

1 Pack(s)

6 Pieces Per Package

Same day 12Metric coarse-19.021.918.510.016.564989999069679160-78391.75119.16

฿ 227.00

1 Pack(s)

8 Pieces Per Package

1 Day(s) -Whitworth Coarse[3/8] W3/8 × 16 Threads17.019.615.58.014.584989999069709160-7863-104.80