1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Metal Fitting 19 Type Flat (TK19F2C)

JOINT METAL FITTING

Joint Metal Fitting 19 Type Flat (TK19F2C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The material can be used in a variety of combinations easily.
● Can be used for a variety of applications related to day-to-day necessities as a connective component, and is also a standard metal fitting item for carpentry work and reinforcement.
● Appropriate for use in outdoor gardening applications (as a terrace metal fitting).
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting.
● Car accessory mounting fittings.

Features

●A simple and versatile combination.

Usage

●Connecting metal fitting. 
●Car parts mounting metal fitting.

Specification

●Board Thickness(mm):2
●W(mm):19
●Hole Diameter(mm):6.5
●SPQ(piece):20
●Hole Pitch: 25mm

Materials

●Steel 
●Surface Treatment: Chrome Plated Finishing
Part Number
TK19F2C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe number of holes Length L1
(mm)
Specifications Material JAN code Ordering Code Mass
(g)

฿ 49.00

JOINT METAL FITTING 10 Piece(s) Same day 250SteelChrome Plating4989999281392284-075813

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Plate Thickness(mm) 2
Hole diameter(mm) 6.5 Hole Pitch(mm) 25 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TK19F2C in the Joint Metal Fitting 19 Type Flat series.

Products with similar specification

Part Number
TK19-F5B
TK19-F6B
TK19-F7B
TK19F2S
TK19F3C
TK19F3S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThe number of holes Length L1
(mm)
Specifications Material JAN code Ordering Code Mass
(g)

฿ 83.16

1 Piece(s) 12 Day(s) 5125SteelBlack Paint4989999319514482-046131

฿ 87.26

1 Piece(s) 1 Day(s) 6150SteelBlack Paint4989999319521482-047938

฿ 97.42

1 Piece(s) 12 Day(s) 7175SteelBlack Paint4989999319538482-048745

฿ 70.00

1 Piece(s) Same day 250Stainless Steel (SUS304)-4989999281002284-084712

฿ 50.00

10 Piece(s) Same day 375SteelChrome Plating4989999281408284-076620

฿ 86.00

1 Piece(s) 1 Day(s) 375Stainless Steel (SUS304)-4989999281019284-085519