1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint fixture 19 type U (TK19U3C)

TRC JOINT METAL FITTING

Joint fixture 19 type U (TK19U3C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Used as a small, lightweight, and compact multi-purpose tool with high rigidity for all kinds of junctions, reinforcements, and connections.
● The material can be used in a variety of combinations easily.
● Our abundant selection of parts will bring your idea to life.
● Connection metal fitting.
● Car accessory mounting fittings.

Part Number
TK19U3C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe number of holes Length L1
(mm)
Length L2
(mm)
Hole Pitch
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 62.00

TRC JOINT METAL FITTING 1 Piece(s) 1 Day(s) 32827-SteamChrome Plating4989999281347283-171620

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Plate Thickness(mm) 2
Hole diameter(mm) 6.5 Width(mm) 19 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TK19U3C in the Joint fixture 19 type U series.

Products with similar specification

Part Number
TK19-U6AB
TK19-U6B
TK19-U7AB
TK19U3S
TK19U4C
TK19U4S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThe number of holes Length L1
(mm)
Length L2
(mm)
Hole Pitch
(mm)
Material Surface Treatment JAN code Ordering Code Mass
(g)

฿ 114.79

1 Piece(s) 1 Day(s) 6535225SteamBlack Paint4989999319750482-070340

฿ 111.76

1 Piece(s) 1 Day(s) 61032725SteamBlack Paint4989999319767482-071140

฿ 118.89

1 Piece(s) 1 Day(s) 7785225SteamBlack Paint4989999319774482-072047

฿ 99.00

1 Piece(s) 12 Day(s) 32827-Stainless Steel (SUS304)-4989999282344283-196119

฿ 67.00

1 Piece(s) 1 Day(s) 4532725SteamChrome Plating4989999281354283-172427

฿ 106.00

1 Piece(s) 12 Day(s) 4532725Stainless Steel (SUS304)-4989999282351283-197025