(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Can be used for a variety of applications related to day-to-day necessities as a connective component, and is also a standard metal fitting item for carpentry work and reinforcement.
● Connection metal fitting.
● Car accessory mounting fittings.
Part Number |
---|
TK19L2C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | The number of holes | Length L1 (mm) | Length L2 (mm) | Hole Pitch (mm) | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 56.00 | JOINT METAL FITTING | 1 Piece(s) | Same day | 2 | 39 | 39 | - | Steel | Chrome Plating | 4989999281460 | 283-2071 | 20 |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Metal fold, L-shaped hardware | Plate Thickness(mm) | 2 |
---|---|---|---|---|---|
Hole diameter(mm) | 6.5 | Width(mm) | 19 | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TK19L2C in the Joint Metal Fitting 19 Type L series.
Part Number |
---|
TK19-L4B |
TK19-L5AB |
TK19-L5B |
TK19L2S |
TK19L3C |
TK19L3S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | The number of holes | Length L1 (mm) | Length L2 (mm) | Hole Pitch (mm) | Material | Surface Treatment | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 92.69 | 1 Piece(s) | 1 Day(s) | 4 | 89 | 39 | 25 | Steel | Black Paint | 4989999319613 | 482-0568 | 34 | ||
฿ 99.82 | 1 Piece(s) | 12 Day(s) | 5 | 89 | 64 | 25 | Steel | Black Paint | 4989999319620 | 482-0576 | 41 | ||
฿ 93.62 | 1 Piece(s) | 1 Day(s) | 5 | 114 | 39 | 25 | Steel | Black Paint | 4989999319637 | 482-0584 | 40 | ||
฿ 89.00 | 1 Piece(s) | Same day | 2 | 39 | 39 | - | Stainless Steel (SUS304) | - | 4989999281071 | 283-2178 | 19 | ||
฿ 63.00 | 1 Piece(s) | Same day | 3 | 64 | 39 | 25 | Steel | Chrome Plating | 4989999281477 | 283-2089 | 27 | ||
฿ 96.00 | 1 Piece(s) | 1 Day(s) | 3 | 64 | 39 | 25 | Stainless Steel (SUS304) | - | 4989999281088 | 283-2186 | 26 |
How can we improve?
How can we improve?