1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bright chromate wide Kanaori (steel) (TUWK45)

TRC CORNER METAL FITTINGS

Bright chromate wide Kanaori (steel) (TUWK45)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Features countersinking on both faces so it can be used for both inward and outward facing applications. Please use with flat head screws.
● Optimal for reinforcing connection and corner parts made of wood and other materials.
● This product has become a standard item in reinforcement hardware.
● Use for reinforcement, fall prevention, shelf brackets, and other bracket applications.

Part Number
TUWK45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter
(mm)
The number of holes H
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)

฿ 73.00

TRC CORNER METAL FITTINGS 1 Piece(s) 12 Day(s) 4.3445454989999044218381-883785

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Plate Thickness(mm) 4.5
W(mm) 32 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TUWK45 in the Bright chromate wide Kanaori (steel) series.

Products with similar specification

Part Number
TUWK180
TUWK200
TUWK250
TUWK60
TUWK75
TUWK90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter
(mm)
The number of holes H
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)

฿ 245.00

1 Piece(s) 1 Day(s) 561801804989999044287381-8900380

฿ 341.81

1 Piece(s) 1 Day(s) 5.562002004989999044294381-8918414

฿ 414.98

1 Piece(s) 1 Day(s) 5.562502504989999044300381-8926553

฿ 99.00

1 Piece(s) 1 Day(s) 4.5460604989999044225381-8845117

฿ 116.00

1 Piece(s) 1 Day(s) 4.5475754989999044232381-8853150

฿ 129.00

1 Piece(s) 12 Day(s) 4.5690904989999044249381-8861185