1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bright chromate wide angle (steel) (TUWA60)

CORNER METAL FITTINGS

Bright chromate wide angle (steel) (TUWA60)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Optimal for reinforcing connection and corner parts made of wood and other materials.
● This product has become a standard item in reinforcement hardware.
● Use for reinforcement, fall prevention, shelf brackets, and other bracket applications.

Features

●Optimum for reinforcement of corner parts and connecting parts of the wood.

Usage

●For reinforcement, fall prevention, shelf board, and bracket etc.

Materials

●Steel 
●Surface Treatment: Unichrome Plated Finishing
Part Number
TUWA60 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Hole diameter
(mm)
The number of holes H
(mm)
W
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)

฿ 60.00

฿ 41.10

CORNER METAL FITTINGS 1 Piece(s) Same day 3.24.266040604989999044157381-8772110

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Quantity(piece) 1

Please check the type/dimensions/specifications of the part TUWA60 in the Bright chromate wide angle (steel) series.

Products with similar specification

Part Number
TUWA120
TUWA150
TUWA180
TUWA40
TUWA75
TUWA90
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlate Thickness
(mm)
Hole diameter
(mm)
The number of holes H
(mm)
W
(mm)
D
(mm)
JAN code Ordering Code Mass
(g)

฿ 266.00

1 Piece(s) 10 Day(s) 4.5410120601204989999044188381-8802475

฿ 375.67

1 Piece(s) 1 Day(s) 4.54.510150601504989999044195381-8811593

฿ 414.98

1 Piece(s) 1 Day(s) 4.54.510180601804989999044201381-8829725

฿ 44.00

10 Piece(s) Same day 3.23.264030404989999044140381-876451

฿ 90.00

1 Piece(s) 12 Day(s) 3.24.367550754989999044164381-8781215

฿ 119.00

1 Piece(s) Same day 3.24.569060904989999044171381-8799260