(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Position adjustments are fitted on both sides.
● Can be used for both inward and outward facing applications.
● Please use with flat head screws.
● As a reinforcing metal fitting for corners.
● As fall prevention for furniture.
● For making shelves.
Part Number |
---|
TKL2590 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | Hole diameter (mm) | The number of holes | H (mm) | W (mm) | D (mm) | Load Capacity (2 pcs.) (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 287.00 | TRC CORNER METAL FITTINGS | 1 Piece(s) | 1 Day(s) | 3 | 4.5 | 6 | 90 | 25 | 90 | 40 | 4989999182965 | 409-9575 | 99 |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Metal fold, L-shaped hardware | Specifications | Brushed Finish |
---|---|---|---|---|---|
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TKL2590 in the Corner fixture square (stainless steel) series.
Part Number |
---|
TKL1630 |
TKL1635 |
TKL1645 |
TKL30105 |
TKL30120 |
TKL3045 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plate Thickness (mm) | Hole diameter (mm) | The number of holes | H (mm) | W (mm) | D (mm) | Load Capacity (2 pcs.) (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 103.00 | 1 Piece(s) | 1 Day(s) | 3 | 4 | 4 | 30 | 16 | 30 | 60 | 4989999182798 | 409-9401 | 18 | ||
฿ 116.00 | 1 Piece(s) | 1 Day(s) | 3 | 4 | 4 | 35 | 16 | 35 | 60 | 4989999182804 | 409-9419 | 21 | ||
฿ 122.00 | 1 Piece(s) | 1 Day(s) | 3 | 4.5 | 4 | 45 | 16 | 45 | 50 | 4989999182811 | 409-9427 | 28 | ||
฿ 387.77 | 1 Piece(s) | 1 Day(s) | 3 | 4.5 | 6 | 105 | 30 | 105 | 40 | 4989999182972 | 409-9583 | 142 | ||
฿ 430.10 | 1 Piece(s) | 1 Day(s) | 3 | 4.5 | 6 | 120 | 30 | 120 | 40 | 4989999182989 | 409-9591 | 163 | ||
฿ 211.00 | 1 Piece(s) | 1 Day(s) | 3 | 4.5 | 4 | 45 | 30 | 45 | 80 | 4989999182996 | 409-9605 | 58 |
How can we improve?
How can we improve?