(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Position adjustments are fitted on both sides.
● Can be used for both inward and outward facing applications.
● Please use with flat head screws.
● As a reinforcing metal fitting for corners.
● As fall prevention for furniture.
● For making shelves.
Part Number |
---|
TKLR16105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate Thickness (mm) | Hole diameter (mm) | The number of holes | H (mm) | W (mm) | D (mm) | Load Capacity (2 pcs.) (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 353.90 | TRC CORNER METAL FITTINGS | 1 Piece(s) | 1 Day(s) | 5 | 5 | 4 | 105 | 16 | 105 | 40 | 4989999182590 | 409-9206 | 109 |
Loading...
Type | Joint Hardware for Wood | Junction Hardware Types for Woodworking | Metal fold, L-shaped hardware | Specifications | Brushed Finish |
---|---|---|---|---|---|
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TKLR16105 in the Corner fixture (stainless steel) series.
Part Number |
---|
TKLR16120 |
TKLR16150 |
TKLR1630 |
TKLR1635 |
TKLR1645 |
TKLR1660 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plate Thickness (mm) | Hole diameter (mm) | The number of holes | H (mm) | W (mm) | D (mm) | Load Capacity (2 pcs.) (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 357.90 | 1 Piece(s) | 1 Day(s) | 5 | 5 | 4 | 120 | 16 | 120 | 20 | 4989999182606 | 409-9214 | 128 | ||
฿ 439.77 | 1 Piece(s) | 1 Day(s) | 5 | 5 | 6 | 150 | 16 | 150 | 20 | 4989999182613 | 409-9222 | 158 | ||
฿ 103.00 | 1 Piece(s) | 1 Day(s) | 3 | 4 | 4 | 30 | 16 | 30 | 60 | 4989999285932 | 328-8013 | 17 | ||
฿ 116.00 | 1 Piece(s) | 1 Day(s) | 3 | 4 | 4 | 35 | 16 | 35 | 60 | 4989999285949 | 328-8021 | 20 | ||
฿ 122.00 | 1 Piece(s) | 1 Day(s) | 3 | 4.5 | 4 | 45 | 16 | 45 | 50 | 4989999285956 | 328-8030 | 27 | ||
฿ 143.00 | 1 Piece(s) | 1 Day(s) | 3 | 4.5 | 4 | 60 | 16 | 60 | 40 | 4989999285963 | 328-8048 | 37 |
How can we improve?
How can we improve?