1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Corner fixture (stainless steel) (Part Number)

TRC CORNER METAL FITTINGS

Corner fixture (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Position adjustments are fitted on both sides.
● Can be used for both inward and outward facing applications.
● Please use with flat head screws.
● As a reinforcing metal fitting for corners.
● As fall prevention for furniture.
● For making shelves.

Part Number
TKLR3075
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Hole diameter
(mm)
The number of holes H
(mm)
W
(mm)
D
(mm)
Load Capacity (2 pcs.)
(kg)
JAN code Ordering Code Mass
(g)

฿ 287.00

TRC CORNER METAL FITTINGS 1 Piece(s) 1 Day(s) 34.54753075504989999182743409-935496

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Specifications Brushed Finish
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TKLR3075 in the Corner fixture (stainless steel) series.

Products with similar specification

Part Number
TKLR16120
TKLR16150
TKLR1630
TKLR1635
TKLR1645
TKLR3090
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlate Thickness
(mm)
Hole diameter
(mm)
The number of holes H
(mm)
W
(mm)
D
(mm)
Load Capacity (2 pcs.)
(kg)
JAN code Ordering Code Mass
(g)

฿ 357.90

1 Piece(s) 1 Day(s) 55412016120204989999182606409-9214128

฿ 439.77

1 Piece(s) 1 Day(s) 55615016150204989999182613409-9222158

฿ 103.00

1 Piece(s) 1 Day(s) 344301630604989999285932328-801317

฿ 116.00

1 Piece(s) 1 Day(s) 344351635604989999285949328-802120

฿ 122.00

1 Piece(s) 1 Day(s) 34.54451645504989999285956328-803027

฿ 357.53

1 Piece(s) 12 Day(s) 34.56903090504989999182750409-9362117