(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● The lower part is integrated with the washer to prevent loosening.
Part Number |
---|
B790003 |
B790004 |
B790005 |
B790006 |
B790008 |
B790010 |
B790012 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.00 | NUT | 1 Pack(s) | 180 Pieces Per Package | 1 Day(s) | 3 | 180(1 pkg) | 4989999069549 | 160-7618 | 126.0(1 pkg) | ||
฿ 153.00 | NUT | 1 Pack(s) | 130 Pieces Per Package | Same day | 4 | 130(1 pkg) | 4989999069556 | 160-7626 | 179.4(1 pkg) | ||
฿ 154.00 | NUT | 1 Pack(s) | 110 Pieces Per Package | Same day | 5 | 110(1 pkg) | 4989999069563 | 160-7634 | 242.0(1 pkg) | ||
฿ 153.00 | NUT | 1 Pack(s) | 100 Pieces Per Package | Same day | 6 | 100(1 pkg) | 4989999069570 | 160-7642 | 300.0(1 pkg) | ||
฿ 153.00 ฿ 137.10 | NUT | 1 Pack(s) | 55 Pieces Per Package | Same day | 8 | 55(1 pkg) | 4989999069587 | 160-7651 | 319.0(1 pkg) | ||
฿ 153.00 | NUT | 1 Pack(s) | 40 Pieces Per Package | Same day | 10 | 40(1 pkg) | 4989999069594 | 160-7669 | 340.0(1 pkg) | ||
฿ 154.00 ฿ 137.11 | NUT | 1 Pack(s) | 19 Pieces Per Package | Same day | 12 | 19(1 pkg) | 4989999069600 | 160-7677 | 298.3(1 pkg) |
Loading...
Material | Low Carbon Steel Wire Rod (SWRM) | Surface Treatment | Bright Chromate Plating | Thread Type | Metric coarse |
---|---|---|---|---|---|
Applications, Functions | Stop loosening | Locking Details | Other special shapes | Sales Unit | Box/package |
Surface Treatment (Details) | Bright Chromate Plating |
How can we improve?
How can we improve?