1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Galvanized Hexagon Mesh Wire Sheet

TRASCONAKAYAMA

Galvanized Hexagon Mesh Wire Sheet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,871.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Galvanized iron wire twisted two times or more to the left and right to create a hexagonal pattern.
● Lightweight with low mesh movement.
● This woven galvanized wire is more rust-resistant than iron wire.

[Applications]
● For construction, industrial uses and shipbuilding.

Part Number
AK-2716-25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,871.43

฿ 1,704.12

TRASCONAKAYAMA 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Count 27 Wire diameter(mm) 0.4 Mesh(A)(mm) 16
Width(mm) 910 Length(m) 25 Number of Packing(Coil) 1
JAN code 4989999366471 Ordering Code 754-2747 Mass(kg) 3.2

Please check the type/dimensions/specifications of the part AK-2716-25 in the Galvanized Hexagon Mesh Wire Sheet series.