1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap in rod U type (bright chromate) (TUUY815)

ROPE METAL

Tap in rod U type (bright chromate) (TUUY815)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● The U-type design fixes target materials in place firmly.
● Used for pulling ropes, wires, and similar materials across the ground and fixing them in place.
● For installation of all kinds of tents, tarps, and partitioning, as well as gardening applications.

Features

●Since it is a U shape, secure it firmly.

Usage

●Optimum for pulling ropes and wires, etc. to the ground.
●Various tents, tarp setting, gardening, compartment rope installation, and the like.

Specification

●Diameter(mm):8

Materials

●Steel
●Surface Treatment: Unichrome
Part Number
TUUY815
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Length L1
(mm)
JAN code Ordering Code Mass
(g)

฿ 95.00

ROPE METAL 1 Piece(s) 1 Day(s) 1101504989999248746275-3651120

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Diameter(mm) 8
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TUUY815 in the Tap in rod U type (bright chromate) series.

Products with similar specification

Part Number
TUUY820
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Length L1
(mm)
JAN code Ordering Code Mass
(g)

฿ 112.00

1 Piece(s) 1 Day(s) 1202004989999248753275-3669150