1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rope stopper J type (chromate)【1-100 Pieces Per Package】 (TRJ615)

TRC ROPE METAL

Rope stopper J type (chromate) (TRJ615)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● This irregular shape (J-type head) increases the pulling force required to remove the product.
● Used for pulling ropes and similar materials across the ground and fixing them in place.
● For installation of all kinds of tents, tarps, and partitioning, as well as gardening applications.

Part Number
TRJ615
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)
Mass
(kg)

฿ 40.00

TRC ROPE METAL 1 Piece(s) 1 Day(s) 15014989999248319275-376645-

Loading...

  1. 1

Basic Information

Type Foundation Member and Hardware Types of Parts / Hardware for Foundation Knock-in bracket Diameter(mm) 6
Folded Back Length(mm) 47

Please check the type/dimensions/specifications of the part TRJ615 in the Rope stopper J type (chromate) series.

Products with similar specification

Part Number
TRJ-615-100P
TRJ-620-100P
TRJ-624-100P
TRJ61530P
TRJ620
TRJ62030P
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipFull Length
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)
Mass
(kg)

฿ 2,629.21

1 Pack(s)

100 Pieces Per Package

1 Day(s) 150100(One Box)4989999291568470-3022-4.5 (when it is 100 pieces)

฿ 2,761.27

1 Pack(s)

100 Pieces Per Package

1 Day(s) 200100(One Box)4989999291575470-3031-5.5 (when it is 100 pieces)

฿ 3,213.34

1 Pack(s)

100 Pieces Per Package

12 Day(s) 240100(One Box)4989999291582470-3049-6.5 (when it is 100 pieces)

฿ 934.00

1 Pack(s)

30 Pieces Per Package

12 Day(s) 15030(One Box)4989999037197380-3511-1.35 (when it is 30 pieces)

฿ 43.00

1 Piece(s) 1 Day(s) 20014989999248326275-377455-

฿ 977.00

1 Pack(s)

30 Pieces Per Package

1 Day(s) 20030(One Box)4989999037203380-3520-1.65 (when it is 30 pieces)