(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● The snap ring comes with lugs (holes for pliers) so it can be easily removed.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Material | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 137.00 | SNAP RING | 1 Pack(s) | 55 Pieces Per Package | 1 Day(s) | 8 | [Steel] Spring Steel (S65C Equivalent) | 8 | 8.4 | 0.50 | 8.8 | 0.40 | ACP Processing | 55 (1 Package) | 4989999071764 | 161-0091 | 5.5 (When 55 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 55 Pieces Per Package | 1 Day(s) | 9 | [Steel] Spring Steel (S65C Equivalent) | 9 | 9.4 | 0.70 | 9.8 | 0.60 | ACP Processing | 55 (1 Package) | 4989999071771 | 161-0104 | 12.1 (When 55 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 55 Pieces Per Package | 1 Day(s) | 10 | [Steel] Spring Steel (S65C Equivalent) | 10 | 10.4 | 1.15 | 10.7 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071788 | 161-0112 | 14.8 (When 55 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 55 Pieces Per Package | 12 Day(s) | 11 | [Steel] Spring Steel (S65C Equivalent) | 11 | 11.4 | 1.15 | 11.8 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071795 | 161-0121 | 17.77 (When 55 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 55 Pieces Per Package | 1 Day(s) | 12 | [Steel] Spring Steel (S65C Equivalent) | 12 | 12.5 | 1.15 | 13.0 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071801 | 161-0139 | 22.28 (When 55 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 55 Pieces Per Package | 1 Day(s) | 13 | [Steel] Spring Steel (S65C Equivalent) | 13 | 13.6 | 1.15 | 14.1 | 1.00 | ACP Processing | 55 (1 Package) | 4989999071818 | 161-0147 | 24.2 (When 55 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 44 Pieces Per Package | 1 Day(s) | 14 | [Steel] Spring Steel (S65C Equivalent) | 14 | 14.6 | 1.15 | 15.1 | 1.00 | ACP Processing | 44 (1 Package) | 4989999071825 | 161-0155 | 21.08 (When 44 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 44 Pieces Per Package | 1 Day(s) | 15 | [Steel] Spring Steel (S65C Equivalent) | 15 | 15.7 | 1.15 | 16.2 | 1.00 | ACP Processing | 44 (1 Package) | 4989999071832 | 161-0163 | 24.82 (When 44 pcs.) | ||
฿ 137.00 ฿ 119.11 | SNAP RING | 1 Pack(s) | 44 Pieces Per Package | Same day | 16 | [Steel] Spring Steel (S65C Equivalent) | 16 | 16.8 | 1.15 | 17.3 | 1.00 | ACP Processing | 44 (1 Package) | 4989999071849 | 161-0171 | 26.8 (When 44 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 40 Pieces Per Package | 12 Day(s) | 17 | [Steel] Spring Steel (S65C Equivalent) | 17 | 17.8 | 1.15 | 18.3 | 1.00 | ACP Processing | 40 (1 Package) | 4989999071856 | 161-0180 | 26.08 (When 40 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 38 Pieces Per Package | 1 Day(s) | 18 | [Steel] Spring Steel (S65C Equivalent) | 18 | 19 | 1.15 | 19.5 | 1.00 | ACP Processing | 38 (1 Package) | 4989999071863 | 161-0198 | 28.88 (When 38 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 36 Pieces Per Package | 10 Day(s) | 19 | [Steel] Spring Steel (S65C Equivalent) | 19 | 20 | 1.15 | 20.5 | 1.00 | ACP Processing | 36 (1 Package) | 4989999071870 | 161-0201 | 31.5 (When 36 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 36 Pieces Per Package | 12 Day(s) | 20 | [Steel] Spring Steel (S65C Equivalent) | 20 | 21 | 1.15 | 21.5 | 1.00 | ACP Processing | 36 (1 Package) | 4989999071887 | 161-0210 | 30.71 (When 36 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 21 | [Steel] Spring Steel (S65C Equivalent) | 21 | 22 | 1.15 | 22.5 | 1.00 | ACP Processing | 30 (1 Package) | 4989999071894 | 161-0228 | 28.23 (When 30 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 30 Pieces Per Package | 1 Day(s) | 22 | [Steel] Spring Steel (S65C Equivalent) | 22 | 23 | 1.15 | 23.5 | 1.00 | ACP Processing | 30 (1 Package) | 4989999071900 | 161-0236 | 29.73 (When 30 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 24 Pieces Per Package | 12 Day(s) | 24 | [Steel] Spring Steel (S65C Equivalent) | 24 | 25.2 | 1.35 | 25.9 | 1.20 | ACP Processing | 24 (1 Package) | 4989999071917 | 161-0244 | 31.56 (When 24 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 22 Pieces Per Package | 1 Day(s) | 25 | [Steel] Spring Steel (S65C Equivalent) | 25 | 26.5 | 1.35 | 26.9 | 1.20 | ACP Processing | 22 (1 Package) | 4989999071924 | 161-0261 | 23.25 (When 22 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 20 Pieces Per Package | 1 Day(s) | 26 | [Steel] Spring Steel (S65C Equivalent) | 26 | 27.2 | 1.35 | 27.9 | 1.20 | ACP Processing | 20 (1 Package) | 4989999071931 | 161-0279 | 33.06 (When 20 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 17 Pieces Per Package | Same day | 28 | [Steel] Spring Steel (S65C Equivalent) | 28 | 29.4 | 1.35 | 30.1 | 1.20 | ACP Processing | 17 (1 Package) | 4989999071948 | 161-0287 | 29.43 (When 17 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 30 | [Steel] Spring Steel (S65C Equivalent) | 30 | 31.4 | 1.35 | 32.1 | 1.20 | ACP Processing | 15 (1 Package) | 4989999071955 | 161-0295 | 27.69 (When 15 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 15 Pieces Per Package | Same day | 32 | [Steel] Spring Steel (S65C Equivalent) | 32 | 33.7 | 1.35 | 34.4 | 1.20 | ACP Processing | 15 (1 Package) | 4989999071962 | 161-0309 | 35.07 (When 15 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 13 Pieces Per Package | 1 Day(s) | 34 | [Steel] Spring Steel (S65C Equivalent) | 34 | 35.7 | 1.75 | 36.5 | 1.50 | ACP Processing | 13 (1 Package) | 4989999071979 | 161-0317 | 40.38 (When 13 pcs.) | ||
฿ 137.00 ฿ 119.11 | SNAP RING | 1 Pack(s) | 12 Pieces Per Package | Same day | 35 | [Steel] Spring Steel (S65C Equivalent) | 35 | 37 | 1.75 | 37.8 | 1.50 | ACP Processing | 12 (1 Package) | 4989999071986 | 161-0325 | 38.6 (When 12 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 36 | [Steel] Spring Steel (S65C Equivalent) | 36 | 38 | 1.75 | 38.8 | 1.50 | ACP Processing | 10 (1 Package) | 4989999071993 | 161-0333 | 33.14 (When 10 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 37 | [Steel] Spring Steel (S65C Equivalent) | 37 | 39 | 1.75 | 39.8 | 1.50 | ACP Processing | 10 (1 Package) | 4989999072006 | 161-0341 | 34.49 (When 10 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 38 | [Steel] Spring Steel (S65C Equivalent) | 38 | 40 | 1.75 | 40.8 | 1.50 | ACP Processing | 10 (1 Package) | 4989999072013 | 161-0350 | 38.23 (When 10 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 8 Pieces Per Package | 12 Day(s) | 40 | [Steel] Spring Steel (S65C Equivalent) | 40 | 42.5 | 1.95 | 43.5 | 1.75 | ACP Processing | 8 (1 Package) | 4989999072020 | 161-0368 | 39.7 (When 8 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 7 Pieces Per Package | 1 Day(s) | 42 | [Steel] Spring Steel (S65C Equivalent) | 42 | 44.5 | 1.95 | 45.5 | 1.75 | ACP Processing | 7 (1 Package) | 4989999072037 | 161-0376 | 36.37 (When 7 pcs.) | ||
฿ 137.00 ฿ 119.11 | SNAP RING | 1 Pack(s) | 7 Pieces Per Package | Same day | 45 | [Steel] Spring Steel (S65C Equivalent) | 45 | 47.5 | 1.95 | 48.5 | 1.75 | ACP Processing | 7 (1 Package) | 4989999072044 | 161-0384 | 43.82 (When 7 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 6 Pieces Per Package | 12 Day(s) | 47 | [Steel] Spring Steel (S65C Equivalent) | 47 | 49.5 | 1.95 | 50.5 | 1.75 | ACP Processing | 6 (1 Package) | 4989999072051 | 161-0392 | 40.8 (When 6 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 48 | [Steel] Spring Steel (S65C Equivalent) | 48 | 50.5 | 1.95 | 51.5 | 1.75 | ACP Processing | 6 (1 Package) | 4989999072068 | 161-0406 | 42 (When 6 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 50 | [Steel] Spring Steel (S65C Equivalent) | 50 | 53 | 2.20 | 54.2 | 2.00 | ACP Processing | 5 (1 Package) | 4989999072075 | 161-0414 | 41 (When 5 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 52 | [Steel] Spring Steel (S65C Equivalent) | 52 | 55 | 2.20 | 56.2 | 2.00 | ACP Processing | 5 (1 Package) | 4989999072082 | 161-0422 | 45.5 (When 5 pcs.) | ||
฿ 137.00 | SNAP RING | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 55 | [Steel] Spring Steel (S65C Equivalent) | 55 | 58 | 2.20 | 59.2 | 2.00 | ACP Processing | 4 (1 Package) | 4989999072099 | 161-0431 | 38 (When 4 pcs.) | ||
฿ 214.34 | TRC SNAP RING | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 8 | [Stainless Steel] Stainless Steel (SUS304CSP) | 8 | 8.4 | 0.50 | 8.3 | 0.40 | No | 17 (1 Package) | 4989999072105 | 161-0473 | 1.7 (When 1 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 16 Pieces Per Package | 1 Day(s) | 10 | [Stainless Steel] Stainless Steel (SUS304CSP) | 10 | 10.4 | 1.15 | 10.7 | 1.00 | No | 16 (1 Package) | 4989999072112 | 161-0490 | 4.3 (When 16 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 11 | [Stainless Steel] Stainless Steel (SUS304CSP) | 11 | 11.4 | 1.15 | 11.8 | 1.00 | No | 15 (1 Package) | 4989999072129 | 161-0503 | 4.85 (When 15 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 12 | [Stainless Steel] Stainless Steel (SUS304CSP) | 12 | 12.5 | 1.15 | 13.0 | 1.00 | No | 15 (1 Package) | 4989999072136 | 163-1705 | 6.08 (When 15 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 14 Pieces Per Package | 1 Day(s) | 13 | [Stainless Steel] Stainless Steel (SUS304CSP) | 13 | 13.6 | 1.15 | 14.1 | 1.00 | No | 14 (1 Package) | 4989999072143 | 163-1713 | 6.18 (When 14 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 13 Pieces Per Package | 1 Day(s) | 14 | [Stainless Steel] Stainless Steel (SUS304CSP) | 14 | 14.6 | 1.15 | 15.1 | 1.00 | No | 13 (1 Package) | 4989999072150 | 161-0546 | 6.23 (When 13 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 13 Pieces Per Package | 1 Day(s) | 15 | [Stainless Steel] Stainless Steel (SUS304CSP) | 15 | 15.7 | 1.15 | 16.2 | 1.00 | No | 13 (1 Package) | 4989999072167 | 161-0554 | 7.33 (When 13 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 12 Pieces Per Package | 12 Day(s) | 16 | [Stainless Steel] Stainless Steel (SUS304CSP) | 16 | 16.8 | 1.15 | 17.3 | 1.00 | No | 12 (1 Package) | 4989999072174 | 161-0562 | 7.31 (When 12 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 17 | [Stainless Steel] Stainless Steel (SUS304CSP) | 17 | 17.8 | 1.15 | 18.3 | 1.00 | No | 12 (1 Package) | 4989999072181 | 161-0571 | 7.82 (When 12 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 18 | [Stainless Steel] Stainless Steel (SUS304CSP) | 18 | 19 | 1.15 | 19.5 | 1.00 | No | 12 (1 Package) | 4989999072198 | 161-0589 | 9.12 (When 12 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 11 Pieces Per Package | 1 Day(s) | 19 | [Stainless Steel] Stainless Steel (SUS304CSP) | 19 | 20 | 1.15 | 20.5 | 1.00 | No | 11 (1 Package) | 4989999072204 | 161-0597 | 9.12 (When 11 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 11 Pieces Per Package | 1 Day(s) | 20 | [Stainless Steel] Stainless Steel (SUS304CSP) | 20 | 21 | 1.15 | 21.5 | 1.00 | No | 11 (1 Package) | 4989999072211 | 161-0601 | 9.38 (When 11 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 21 | [Stainless Steel] Stainless Steel (SUS304CSP) | 21 | 22 | 1.15 | 22.5 | 1.00 | No | 10 (1 Package) | 4989999072228 | 161-0619 | 9.41 (When 10 pcs.) | ||
฿ 198.00 ฿ 164.48 | TRC SNAP RING | 1 Pack(s) | 9 Pieces Per Package | Same day | 22 | [Stainless Steel] Stainless Steel (SUS304CSP) | 22 | 23 | 1.15 | 23.5 | 1.00 | No | 9 (1 Package) | 4989999072235 | 161-0627 | 8.92 (When 9 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | 24 | [Stainless Steel] Stainless Steel (SUS304CSP) | 24 | 25.2 | 1.35 | 25.9 | 1.20 | No | 8 (1 Package) | 4989999072242 | 161-0635 | 10.52 (When 8 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | 25 | [Stainless Steel] Stainless Steel (SUS304CSP) | 25 | 26.2 | 1.35 | 26.9 | 1.20 | No | 8 (1 Package) | 4989999072259 | 161-0643 | 11.73 (When 8 pcs.) | ||
฿ 198.00 ฿ 170.40 | TRC SNAP RING | 1 Pack(s) | 7 Pieces Per Package | Same day | 26 | [Stainless Steel] Stainless Steel (SUS304CSP) | 26 | 27.2 | 1.35 | 27.9 | 1.20 | No | 7 (1 Package) | 4989999072266 | 161-0651 | 11.57 (When 7 pcs.) | ||
฿ 197.00 ฿ 191.98 | TRC SNAP RING | 1 Pack(s) | 7 Pieces Per Package | Same day | 28 | [Stainless Steel] Stainless Steel (SUS304CSP) | 28 | 29.4 | 1.35 | 30.1 | 1.20 | No | 7 (1 Package) | 4989999072273 | 161-0660 | 12.12 (When 7 pcs.) | ||
฿ 198.00 ฿ 164.48 | TRC SNAP RING | 1 Pack(s) | 6 Pieces Per Package | Same day | 30 | [Stainless Steel] Stainless Steel (SUS304CSP) | 30 | 31.4 | 1.35 | 32.1 | 1.20 | No | 6 (1 Package) | 4989999072280 | 161-0678 | 11.08 (When 6 pcs.) | ||
฿ 198.00 ฿ 191.96 | TRC SNAP RING | 1 Pack(s) | 5 Pieces Per Package | Same day | 32 | [Stainless Steel] Stainless Steel (SUS304CSP) | 32 | 33.7 | 1.35 | 34.4 | 1.20 | No | 5 (1 Package) | 4989999072297 | 161-0686 | 11.69 (When 5 pcs.) | ||
฿ 198.00 ฿ 164.48 | TRC SNAP RING | 1 Pack(s) | 4 Pieces Per Package | Same day | 34 | [Stainless Steel] Stainless Steel (SUS304CSP) | 34 | 35.7 | 1.65 | 36.5 | 1.50 | No | 4 (1 Package) | 4989999072303 | 161-0694 | 12.42 (When 4 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 35 | [Stainless Steel] Stainless Steel (SUS304CSP) | 35 | 37 | 1.65 | 37.8 | 1.50 | No | 4 (1 Package) | 4989999072310 | 161-0708 | 12.87 (When 4 pcs.) | ||
฿ 197.00 | TRC SNAP RING | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 36 | [Stainless Steel] Stainless Steel (SUS304CSP) | 36 | 38 | 1.65 | 38.8 | 1.50 | No | 4 (1 Package) | 4989999072327 | 161-0716 | 13.26 (When 4 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | 37 | [Stainless Steel] Stainless Steel (SUS304CSP) | 37 | 39 | 1.65 | 39.8 | 1.50 | No | 3 (1 Package) | 4989999072334 | 161-0724 | 10.35 (When 3 pcs.) | ||
฿ 197.00 | TRC SNAP RING | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | 38 | [Stainless Steel] Stainless Steel (SUS304CSP) | 38 | 40 | 1.65 | 40.8 | 1.50 | No | 3 (1 Package) | 4989999072341 | 161-0732 | 11.47 (When 3 pcs.) | ||
฿ 214.34 ฿ 172.27 | TRC SNAP RING | 1 Pack(s) | 2 Pieces Per Package | Same day | 40 | [Stainless Steel] Stainless Steel (SUS304CSP) | 40 | 42.5 | 1.90 | 43.5 | 1.75 | No | 2 (1 Package) | 4989999072358 | 161-0741 | 9.93 (When 2 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 42 | [Stainless Steel] Stainless Steel (SUS304CSP) | 42 | 44.5 | 1.90 | 45.5 | 1.75 | No | 2 (1 Package) | 4989999072365 | 161-0759 | 10.39 (When 2 pcs.) | ||
฿ 197.00 | TRC SNAP RING | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 45 | [Stainless Steel] Stainless Steel (SUS304CSP) | 45 | 47.5 | 1.90 | 48.5 | 1.75 | No | 2 (1 Package) | 4989999072372 | 161-0767 | 12.52 (When 2 pcs.) | ||
฿ 198.00 | TRC SNAP RING | 1 Piece(s) | 12 Day(s) | 47 | [Stainless Steel] Stainless Steel (SUS304CSP) | 47 | 49.5 | 1.90 | 50.5 | 1.75 | No | 1 (1 Package) | 4989999072389 | 161-0775 | 6.8 (When 1 pcs.) | |||
฿ 292.26 | SNAP RING | 1 Piece(s) | 12 Day(s) | 48 | [Stainless Steel] Stainless Steel (SUS304CSP) | 48 | 50.5 | 1.90 | 51.5 | 1.75 | No | 1 (1 Package) | 4989999072396 | 161-0783 | 7 (When 1 pcs.) | |||
฿ 198.00 ฿ 169.09 | TRC SNAP RING | 1 Piece(s) | Same day | 50 | [Stainless Steel] Stainless Steel (SUS304CSP) | 50 | 53 | 2.20 | 54.2 | 2.00 | No | 1 (1 Package) | 4989999072402 | 161-0791 | 8.2 (When 1 pcs.) |
Loading...
Type | Thrust Direction Mount (for Hole) | Shape | C shape retaining ring for hole | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
How can we improve?
How can we improve?