1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Snap ring (for shaft)【1-90 Pieces Per Package】 (Part Number)

TRC SNAP RING

Snap ring (for shaft)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● The snap ring comes with lugs (holes for pliers) so it can be easily removed.

Features

●Because it has a lug(a hole for pliers), easy to detach and attach.

Materials

●Steel for Spring(equivalent to S65C)
●Surface Treatment: ACP Treatment
Part Number
B900032
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 198.00

TRC SNAP RING 1 Pack(s)

4 Pieces Per Package

1 Day(s) 32[Stainless Steel] Stainless Steel (SUS304CSP)Box/package3230.31.6529.61.50No4 Pieces (1 Package)4989999071665160-995513.58 (When 4 pcs.)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape C-shaped retaining ring for axis Retaining Ring Type Outer Ring Stopper
Mounting Method Type Standard Product Type Retaining Ring

Please check the type/dimensions/specifications of the part B900032 in the Snap ring (for shaft) series.

Products with similar specification

Part Number
B320009
B320010
B320011
B900034
B900035
B900036
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal Material Sales Unit Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Applicable Shaft (Reference) m
(mm)
d3
(mm)
t
(mm)
Surface Treatment Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 137.00

1 Pack(s)

60 Pieces Per Package

Same day 9[Steel] Spring Steel (S65C Equivalent)Box/package98.61.158.41.00ACP Processing60 Pieces (1 Package)4989999071108160-940818 (When 60 pcs.)

฿ 137.00

1 Pack(s)

53 Pieces Per Package

Same day 10[Steel] Spring Steel (S65C Equivalent)Box/package109.61.159.31.00ACP Processing53 Pieces (1 Package)4989999071115160-941620.09 (When 53 pcs.)

฿ 137.00

1 Pack(s)

51 Pieces Per Package

1 Day(s) 11[Steel] Spring Steel (S65C Equivalent)Box/package1110.51.1510.21.00ACP Processing51 Pieces (1 Package)4989999071122160-942423.15 (When 51 pcs.)

฿ 198.00

1 Pack(s)

4 Pieces Per Package

1 Day(s) 34[Stainless Steel] Stainless Steel (SUS304CSP)Box/package3432.31.6531.51.50No4 Pieces (1 Package)4989999071672160-996315.46 (When 4 pcs.)

฿ 198.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) 35[Stainless Steel] Stainless Steel (SUS304CSP)Box/package35331.6532.21.50No3 Pieces (1 Package)4989999071689160-997112.1 (When 3 pcs.)

฿ 198.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) 36[Stainless Steel] Stainless Steel (SUS304CSP)Box/package36341.9033.21.75No3 Pieces (1 Package)4989999071696160-998014.42 (When 3 pcs.)