(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● The snap ring comes with lugs (holes for pliers) so it can be easily removed.
Part Number |
---|
B900028 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.00 | TRC SNAP RING | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 28 | [Stainless Steel] Stainless Steel (SUS304CSP) | Box/package | 28 | 26.6 | 1.65 | 25.9 | 1.50 | No | 6 Pieces (1 Package) | 4989999071641 | 160-9939 | 15.29 (When 6 pcs.) |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C-shaped retaining ring for axis | Retaining Ring Type | Outer Ring Stopper |
---|---|---|---|---|---|
Mounting Method Type | Standard | Product Type | Retaining Ring |
Please check the type/dimensions/specifications of the part B900028 in the Snap ring (for shaft) series.
Part Number |
---|
B320009 |
B320010 |
B320011 |
B900030 |
B900032 |
B900034 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Material | Sales Unit | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Applicable Shaft (Reference) m (mm) | d3 (mm) | t (mm) | Surface Treatment | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 137.00 | 1 Pack(s) | 60 Pieces Per Package | Same day | 9 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 9 | 8.6 | 1.15 | 8.4 | 1.00 | ACP Processing | 60 Pieces (1 Package) | 4989999071108 | 160-9408 | 18 (When 60 pcs.) | ||
฿ 137.00 | 1 Pack(s) | 53 Pieces Per Package | Same day | 10 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 10 | 9.6 | 1.15 | 9.3 | 1.00 | ACP Processing | 53 Pieces (1 Package) | 4989999071115 | 160-9416 | 20.09 (When 53 pcs.) | ||
฿ 137.00 | 1 Pack(s) | 51 Pieces Per Package | 1 Day(s) | 11 | [Steel] Spring Steel (S65C Equivalent) | Box/package | 11 | 10.5 | 1.15 | 10.2 | 1.00 | ACP Processing | 51 Pieces (1 Package) | 4989999071122 | 160-9424 | 23.15 (When 51 pcs.) | ||
฿ 214.34 | 1 Pack(s) | 5 Pieces Per Package | Same day | 30 | [Stainless Steel] Stainless Steel (SUS304CSP) | Box/package | 30 | 28.6 | 1.65 | 27.9 | 1.50 | No | 5 Pieces (1 Package) | 4989999071658 | 160-9947 | 15.36 (When 5 pcs.) | ||
฿ 198.00 | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 32 | [Stainless Steel] Stainless Steel (SUS304CSP) | Box/package | 32 | 30.3 | 1.65 | 29.6 | 1.50 | No | 4 Pieces (1 Package) | 4989999071665 | 160-9955 | 13.58 (When 4 pcs.) | ||
฿ 198.00 | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 34 | [Stainless Steel] Stainless Steel (SUS304CSP) | Box/package | 34 | 32.3 | 1.65 | 31.5 | 1.50 | No | 4 Pieces (1 Package) | 4989999071672 | 160-9963 | 15.46 (When 4 pcs.) |
How can we improve?
How can we improve?