(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features] This is a retaining ring to prevent the shaft from coming off in the axial direction.It can be installed from the radial direction on a grooved shaft
Part Number |
---|
B92-0012 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | b (mm) | d (mm) | D (mm) | H (mm) | t (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 142.00 | TRASCONAKAYAMA | 1 Pack(s) | 23 Pieces Per Package | Same day | 12 | 13 | 12 | 2.4 | 12.0 | 23 | 10.4 | 1.00 | 23 Pieces (1 Package) | 4989999072655 | 213-0297 | 29.83 (When 23 pcs.) |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Material | Stainless Steel (SUS304CSP) |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Snap-in(inserted) | Sales Unit | Box/package |
Product Type | Retaining Ring | Surface Treatment | No |
Please check the type/dimensions/specifications of the part B92-0012 in the E-Ring (stainless steel) series.
Part Number |
---|
B92-0005 |
B92-0006 |
B92-0007 |
B92-0015 |
B92-0019 |
B92-0025 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | b (mm) | d (mm) | D (mm) | H (mm) | t (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 142.00 | 1 Pack(s) | 140 Pieces Per Package | Same day | 5 | 6 | 5 | 1.2 | 5.0 | 11 | 4.3 | 0.60 | 140 Pieces (1 Package) | 4989999072594 | 213-0211 | 29.4 (When 140 pcs.) | ||
฿ 142.00 | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 6 | 7 | 6 | 1.4 | 6.0 | 12 | 5.2 | 0.80 | 100 Pieces (1 Package) | 4989999072600 | 213-0220 | 30.1 (When 100 pcs.) | ||
฿ 142.00 | 1 Pack(s) | 60 Pieces Per Package | Same day | 7 | 8 | 7 | 1.6 | 7.0 | 14 | 6.1 | 0.80 | 60 Pieces (1 Package) | 4989999072617 | 213-0238 | 27.18 (When 60 pcs.) | ||
฿ 142.00 | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 15 | 16 | 15 | 2.8 | 15.0 | 29 | 13.0 | 1.50 | 6 Pieces (1 Package) | 4989999072662 | 213-0301 | 18.84 (When 6 pcs.) | ||
฿ 142.00 | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 19 | 20 | 19 | 4.0 | 19.0 | 37 | 16.5 | 1.50 | 4 Pieces (1 Package) | 4989999072679 | 213-0319 | 21 (When 4 pcs.) | ||
฿ 142.00 | 1 Pack(s) | 350 Pieces Per Package | Same day | 2.5 | 3.2 | 2.5 | 0.8 | 2.5 | 6 | 2.1 | 0.40 | 350 Pieces (1 Package) | 4989999072563 | 213-0181 | 21.35 (When 350 pcs.) |
How can we improve?
How can we improve?