1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-Ring (stainless steel)【4-400 Pieces Per Package】

E-Ring (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description


[Features]
This is a retaining ring to prevent the shaft from coming off in the axial direction.It can be installed from the radial direction on a grooved shaft

Specification

●SPQ(bag):10

Materials

●Stainless Steel(SUS304CSP)
Part Number
B92-0002
B92-0003
B92-0004
B92-0005
B92-0006
B92-0007
B92-0008
B92-0009
B92-0010
B92-0012
B92-0015
B92-0019
B92-0025
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
b
(mm)
d
(mm)
D
(mm)
H
(mm)
t
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

400 Pieces Per Package

Same day 22.520.72.051.70.40400 Pieces (1 Package)4989999072556213-017318 (When 400 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

230 Pieces Per Package

1 Day(s) 3430.93.072.60.60230 Pieces (1 Package)4989999072570213-019024.61 (When 230 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

180 Pieces Per Package

Same day 4541.14.3093.50.60180 Pieces (1 Package)4989999072587213-020330.6 (When 180 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

140 Pieces Per Package

Same day 5651.25.0114.30.60140 Pieces (1 Package)4989999072594213-021129.4 (When 140 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

100 Pieces Per Package

1 Day(s) 6761.46.0125.20.80100 Pieces (1 Package)4989999072600213-022030.1 (When 100 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

60 Pieces Per Package

Same day 7871.67.0146.10.8060 Pieces (1 Package)4989999072617213-023827.18 (When 60 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

50 Pieces Per Package

1 Day(s) 8981.88.0166.90.8050 Pieces (1 Package)4989999072624213-025427.65 (When 50 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

40 Pieces Per Package

1 Day(s) 91092.09.0187.80.8040 Pieces (1 Package)4989999072631213-026234 (When 40 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

30 Pieces Per Package

Same day 1011102.210.0208.71.0030 Pieces (1 Package)4989999072648213-027131.71 (When 30 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

23 Pieces Per Package

Same day 1213122.412.02310.41.0023 Pieces (1 Package)4989999072655213-029729.83 (When 23 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

6 Pieces Per Package

1 Day(s) 1516152.815.02913.01.506 Pieces (1 Package)4989999072662213-030118.84 (When 6 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

4 Pieces Per Package

1 Day(s) 1920194.019.03716.51.504 Pieces (1 Package)4989999072679213-031921 (When 4 pcs.)

฿ 142.00

TRASCONAKAYAMA 1 Pack(s)

350 Pieces Per Package

Same day 2.53.22.50.82.562.10.40350 Pieces (1 Package)4989999072563213-018121.35 (When 350 pcs.)

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape E Type Retaining Ring Material Stainless Steel (SUS304CSP)
Retaining Ring Type Outer Ring Stopper Mounting Method Type Snap-in(inserted) Sales Unit Box/package
Product Type Retaining Ring Surface Treatment No