1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Key material (S45C) (TK03300)

MACHINE KEY

Key material (S45C) (TK03300)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Can be cut to a desired length and used.

Application
· Holds adjoined parts in place such as shafts, gears and sprockets in motors and speed reducers.

Features

●Cut it to the required length and use it.

Usage

●For anti-rotation of joints of gears and sprockets and shaft such as of motors and speed reducer.

Specification

●L(mm):300
●Dimension Tolerance: JIS B 1301

Materials

●Carbon Steel for Mechanical Structures(S45C)
Part Number
TK03300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Height
(mm)
JAN code Ordering Code Mass
(g)

฿ 66.00

MACHINE KEY 1 Piece(s) Same day 334989999088397391-013021.20

Loading...

  1. 1

Basic Information

Shape Parallel Key (Straight) Overall Length(mm) 300 Material Carbon Steel for Mechanical Structure(S45C)
Hole Machining No Machining Dimension tolerance JIS B 1301 Qty. 1

Please check the type/dimensions/specifications of the part TK03300 in the Key material (S45C) series.

Products with similar specification

Part Number
TK04300
TK05300
TK06300
TK07300
TK08300
TK10300
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Height
(mm)
JAN code Ordering Code Mass
(g)

฿ 39.00

10 Piece(s) Same day 444989999088403391-014837.68

฿ 63.00

1 Piece(s) Same day 554989999088410391-015658.88

฿ 51.00

1 Piece(s) Same day 664989999088427391-016484.78

฿ 51.00

1 Piece(s) Same day 774989999088434391-0172115.40

฿ 61.00

1 Piece(s) Same day 874989999088441391-0181131.88

฿ 96.00

1 Piece(s) Same day 1084989999088458391-0199188.40