1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silencer (for air)

Silencer (for air)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 110.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· This is a noise silencer that is light weight and affordable by adopting resin for the body material.
· Suitable to eliminate air exhaust noise.

Features

●A lightweight and low price muffler since the body material is made of resin.
●Optimum for removing air exhaust sound.

Specification

●SPQ(piece):10
●Working Fluid: Air
●Working Pressure: 1MPa
●Fluid Temperature : 5 to 60°C
Part Number
TP-SR01
TP-SR02
TP-SR03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Noise reduction level
(dB)
O.D.
(Ø)
Full Length
(mm)
JAN code Ordering Code Mass
(g)

฿ 110.00

HAND TOOLS 1 Piece(s) Same day 1/812~15201633.04989999243130258-82935

฿ 204.00

HAND TOOLS 1 Piece(s) 1 Day(s) 1/440~40252062.54989999243147258-830715

฿ 256.00

HAND TOOLS 1 Piece(s) Same day 3/860~60232666.54989999243154258-831520

Loading...

  1. 1

Basic Information

Type Standard Body Material Polyacetal Resin Pipe Connection Port Type R
Cover Presence Element Material Filter Len Applicable Fluids Air
Operating Pressure(Mpa) 1 Fluid temperature(℃) 5~60 Qty. 1