1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRL unit 3 point set

FRL unit 3 point set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,402.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A compact connection unit that specializes in filter regulating and lubrication.

Features

●A unit that compactly connects an air filter, regulator and lubricator with a exclusive attachment.

Specification

●Filtration Precision(μm):5
●Working Pressure(MPa):0.05 to 1.0
●Set Pressure(MPa):0.1 to 0.85
●Oil Reservoir Capacity(cm3):200
●Working Fluid: Air 
●Fluid Temperature : 5 to 60°C
●Drain Discharge Method: Manual(however, automatically discharged when the pressure becomes 0.05MPa or less)
●Working Oil: 1 Kind of Turbine Oil(equivalent to ISO VG#32)
●Pressure Gauge with bracket
Part Number
TACT403-8SALE
TACT403-10SALE
TACT403-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Air Inlet Flow Rate
(㎥/min)
JAN code Ordering Code

฿ 3,402.00

฿ 2,695.40

TRASCONAKAYAMA 1 Piece(s) Same day Rc1/40.84989999431452496-0157

฿ 3,402.00

฿ 2,645.40

TRASCONAKAYAMA 1 Piece(s) Same day Rc3/81.04989999431438496-0131

฿ 3,402.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) Rc1/21.54989999431445496-0149

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Set Pressure Range(MPa) 0.1::0.85 Filtration Accuracy 5μm
Operating Environment Air powered tools Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Drain Cock Manual Pressure Gauge With Standard Pressure Tester Lubricator, Oil Storage Volume(cm3) 200
Fluid temperature(℃) 5~60 Drain Discharge Method Manual (Automatic when pressure 0.05 MPa or less) Working Oil Turbine oil type 1 (ISO VG#32 equivalent)
Full Length(mm) 215 Overall width(mm) 230 Specifications With Bracket
Qty. 1 Mass(g) 1400