(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Used for tool box, key enclosure, etc. [Main Body Material]Steel (SPCC)
Part Number |
---|
225W5030L |
225W5030R |
225W5040L |
225W5040R |
225W6043L |
225W6043R |
225W7043L |
225W7043R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Reversed | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 71.00 | HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 50.5 | 31 | For Left Side | 1.3 | 6.4 | 3 | 4989999097177 | 300-7138 | 112 | ||
฿ 71.00 | HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 50.5 | 31 | For Right Side | 1.3 | 6.4 | 3 | 4989999097139 | 300-7090 | 112 | ||
฿ 86.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 50.5 | 41 | For Left Side | 1.3 | 6.4 | 3 | 4989999097184 | 300-7146 | 128 | ||
฿ 86.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 50.5 | 41 | For Right Side | 1.3 | 6.4 | 3 | 4989999097146 | 300-7103 | 128 | ||
฿ 102.00 | HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 60 | 43 | For Left Side | 1.4 | 7.5 | 6 | 4989999097191 | 300-7154 | 184 | ||
฿ 102.00 | HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 60 | 43 | For Right Side | 1.4 | 7.5 | 6 | 4989999097153 | 300-7111 | 184 | ||
฿ 117.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 70 | 43 | For Left Side | 1.4 | 7.5 | 8 | 4989999097207 | 300-7162 | 216 | ||
฿ 102.00 | HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 70 | 43 | For Right Side | 1.4 | 7.5 | 8 | 4989999097160 | 300-7120 | 216 |
Loading...
Body Material | Steel (SPCC) | Main Body Type | Removing-inserting and Floor hinge | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Welded Type | Additional Function | No | Detachable, Flag Hinge Type | Standard |
Main Body Surface Treatment | Fabric Finish | Qty. | 1 Set |
How can we improve?
How can we improve?