(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy on-site assembly
[Uses]
· Tool box, key box
Part Number |
---|
2255030L |
2255030R |
2255040L |
2255040R |
2256043L |
2256043R |
2257043L |
2257043R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Reversed | Thickness (mm) | D2 (mm) | Hole diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 112.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 50.5 | 31 | For Left Side | 1.3 | 6.4 | 4 | 3 | 20 | 35 | 17.50 | M3.1x20, 6 pieces | 4989999097092 | 300-7057 | 114 | ||
฿ 112.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 50.5 | 31 | For Right Side | 1.3 | 6.4 | 4 | 3 | 20 | 35 | 17.50 | M3.1x20, 6 pieces | 4989999097054 | 300-7014 | 114 | ||
฿ 118.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 50.5 | 41 | For Left Side | 1.3 | 6.4 | 4 | 3 | 25 | 36.5 | 18.25 | M3.1x20, 6 pieces | 4989999097108 | 300-7065 | 134 | ||
฿ 118.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 50.5 | 41 | For Right Side | 1.3 | 6.4 | 4 | 3 | 25 | 36.5 | 18.25 | M3.1x20, 6 pieces | 4989999097061 | 300-7022 | 134 | ||
฿ 142.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 60 | 43 | For Left Side | 1.4 | 7.5 | 5.5 | 6 | 27 | 46 | 23 | M3.5x22, 6 pieces | 4989999097115 | 300-7073 | 196 | ||
฿ 142.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 60 | 43 | For Right Side | 1.4 | 7.5 | 5.5 | 6 | 27 | 46 | 23 | M3.5x22, 6 pieces | 4989999097078 | 300-7031 | 196 | ||
฿ 168.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 70 | 43 | For Left Side | 1.4 | 7.5 | 5.5 | 8 | 27 | 54 | 27 | M3.5x22, 6 pieces | 4989999097122 | 300-7081 | 224 | ||
฿ 168.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 10 Day(s) | 70 | 43 | For Right Side | 1.4 | 7.5 | 5.5 | 8 | 27 | 54 | 27 | M3.5x22, 6 pieces | 4989999097085 | 300-7049 | 224 |
Loading...
Body Material | Steel (SPCC) | Main Body Type | Removing-inserting and Floor hinge | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Wooden Screw(Included) | Additional Function | No | Mounting Screw Hole Type | Countersinks |
Detachable, Flag Hinge Type | Standard | Main Body Surface Treatment | White Paint Finish | Number of Screw Hole | 6 |
Qty. | 1 Set |
How can we improve?
How can we improve?