(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat hinge, Welded type. [Materials]stainless steel (SUS304)
Part Number |
---|
TLS40A |
TLS50A |
TLS65A |
TLS75A |
TLS90A |
TLS100A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.00 | HINGE | 1 Piece(s) | Same day | 40 | 35 | 1.5 | 6.3 | 6 | 4989999280647 | 279-5825 | 25 | ||
฿ 122.63 | HINGE | 1 Piece(s) | 1 Day(s) | 50 | 35 | 1.5 | 6.3 | 8 | 4989999280654 | 279-5833 | 30 | ||
฿ 282.00 | HINGE | 1 Piece(s) | 1 Day(s) | 65 | 50 | 2.0 | 8.8 | 13 | 4989999280661 | 279-5841 | 66 | ||
฿ 309.00 | HINGE | 1 Piece(s) | 1 Day(s) | 75 | 50 | 2.0 | 8.8 | 15 | 4989999280678 | 279-5850 | 76 | ||
฿ 564.00 | HINGE | 1 Piece(s) | 12 Day(s) | 90 | 60 | 3 | 12.3 | 25 | 4989999280685 | 279-5868 | 190 | ||
฿ 475.40 | HINGE | 1 Piece(s) | 1 Day(s) | 100 | 60 | 3 | 12.3 | 30 | 4989999280692 | 279-5876 | 200 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Stainless steel (SUS304) | Main Body Surface Treatment | Mirror Surface Buff Grinding | Additional Function | No |
Reversed | Left and Right Combination | Mounting Method | Welded Type | Qty. | 1 |
How can we improve?
How can we improve?