(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Extra-thick welded hinge made of stainless steel (SUS304). [Main Body Surface Treatment]Brushed finish
Part Number |
---|
ST1000W51 |
ST1000W64 |
ST1000W76 |
ST1000W89 |
ST1000W102 |
ST1000W127 |
ST1000W153 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 600.10 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 51 | 49 | 2.0 | 8 | 10 | 2 | 4989999095005 | 233-6162 | 104 | ||
฿ 782.72 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 64 | 63 | 2.5 | 10 | 15 | 2 | 4989999095012 | 233-6171 | 210 | ||
฿ 912.00 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 76 | 72 | 2.5 | 10 | 20 | 2 | 4989999095029 | 233-6189 | 282 | ||
฿ 755.51 | TRC HINGE | 1 Piece(s) | 1 Day(s) | 89 | 84 | 3 | 12 | 30 | 1 | 4989999095036 | 233-6197 | 233 | |||
฿ 938.13 | TRC HINGE | 1 Piece(s) | 12 Day(s) | 102 | 100 | 3 | 12 | 35 | 1 | 4989999095043 | 233-6201 | 306 | |||
฿ 1,867.56 | TRC HINGE | 1 Piece(s) | 1 Day(s) | 127 | 120 | 4.0 | 20 | 60 | 1 | 4989999095050 | 233-6219 | 721 | |||
฿ 2,294.48 | TRC HINGE | 1 Piece(s) | 1 Day(s) | 150 | 120 | 4.0 | 20 | 80 | 1 | 4989999095067 | 233-6227 | 842 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Stainless steel (SUS304) | Main Body Surface Treatment | Brushed Finish | Additional Function | No |
Reversed | Left and Right Combination | Mounting Method | Welded Type | Qty. | 1 bag |
How can we improve?
How can we improve?