(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Stainless steel (SUS304) extra-thick welded flag hinge.
Part Number |
---|
ST2000W76L |
ST2000W76R |
ST2000W102L |
ST2000W102R |
ST2000W127L |
ST2000W127R |
ST2000W153L |
ST2000W153R |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Reversed | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,011.48 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 78 | 102 | For Left Side | 30 | 2 | 4989999095074 | 233-6260 | 492 | ||
฿ 1,011.48 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 78 | 102 | For Right Side | 30 | 2 | 4989999098044 | 512-7939 | 492 | ||
฿ 1,079.61 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 102 | 100 | For Left Side | 45 | 2 | 4989999095081 | 233-6278 | 618 | ||
฿ 1,079.61 | TRC HINGE | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 102 | 100 | For Right Side | 45 | 2 | 4989999098051 | 512-7947 | 618 | ||
฿ 679.32 | TRC HINGE | 1 Piece(s) | 1 Day(s) | 127 | 112 | For Left Side | 55 | 1 | 4989999095098 | 233-6286 | 397 | |||
฿ 679.32 | TRC HINGE | 1 Piece(s) | 1 Day(s) | 127 | 112 | For Right Side | 55 | 1 | 4989999098068 | 512-7955 | 397 | |||
฿ 846.82 | TRC HINGE | 1 Piece(s) | 1 Day(s) | 148 | 112 | For Left Side | 70 | 1 | 4989999095104 | 233-6294 | 454 | |||
฿ 846.82 | TRC HINGE | 1 Piece(s) | 10 Day(s) | 148 | 112 | For Right Side | 70 | 1 | 4989999098075 | 512-7963 | 454 |
Loading...
Body Material | Stainless steel (SUS304) | Main Body Type | Removing-inserting and Floor hinge | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Welded Type | Additional Function | No | Detachable, Flag Hinge Type | Flag Type |
Main Body Surface Treatment | Brushed Finish | Thickness(mm) | 3 | D2(mm) | 18 |
Qty. | 1 bag |
How can we improve?
How can we improve?