1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Long Hinges

Stainless Steel Long Hinges
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 222.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·Hinges for control panels, distribution panels, machine tools, vehicles, etc.

Part Number
THS08251000SALE
THS08251800
THS0825300
THS0825600
THS08321000
THS08321800
THS0832300
THS0832450
THS0832600
THS08381000
THS08381800
THS15321000
THS1532300
THS1532350
THS1532450
THS1532600
THS1532750
THS1532850
THS1532900
THS15381000
THS15381800
THS15501000
THS15501800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
JAN code Ordering Code Mass
(g)

฿ 632.04

฿ 349.39

TRC HINGE 1 Piece(s) Same day 1000250.82.54989999286441285-2977220

฿ 1,110.97

TRC HINGE 1 Piece(s) 6 Day(s) 1800250.82.54989999286434285-2969400

฿ 222.00

TRC HINGE 1 Piece(s) 1 Day(s) 300250.82.54989999286809285-299370

฿ 428.97

TRC HINGE 1 Piece(s) 1 Day(s) 600250.82.54989999286458285-2985130

฿ 663.60

TRC HINGE 1 Piece(s) 1 Day(s) 1000320.82.54989999286397285-2926260

฿ 1,154.32

TRC HINGE 1 Piece(s) 10 Day(s) 1800320.82.54989999286380285-2918500

฿ 223.00

TRC HINGE 1 Piece(s) 1 Day(s) 300320.82.54989999286427285-295180

฿ 404.78

TRC HINGE 1 Piece(s) 1 Day(s) 450320.82.54989999286410285-2942120

฿ 450.74

TRC HINGE 1 Piece(s) 1 Day(s) 600320.82.54989999286403285-2934160

฿ 694.44

TRC HINGE 1 Piece(s) 1 Day(s) 1000380.82.54989999286519285-3051300

฿ 1,157.03

TRC HINGE 1 Piece(s) 10 Day(s) 1800380.82.54989999286502285-3043550

฿ 1,196.94

TRC HINGE 1 Piece(s) 1 Day(s) 1000321.53.54989999286526285-3060580

฿ 465.86

TRC HINGE 1 Piece(s) 1 Day(s) 300321.53.54989999286595285-3132170

฿ 520.89

TRC HINGE 1 Piece(s) 1 Day(s) 350321.53.54989999286588285-3124190

฿ 648.48

TRC HINGE 1 Piece(s) 1 Day(s) 450321.53.54989999286571285-3116250

฿ 815.98

TRC HINGE 1 Piece(s) 1 Day(s) 600321.53.54989999286564285-3108340

฿ 945.29

TRC HINGE 1 Piece(s) 1 Day(s) 750321.53.54989999286557285-3094410

฿ 1,078.06

TRC HINGE 1 Piece(s) 1 Day(s) 850321.53.54989999286540285-3086470

฿ 1,154.32

TRC HINGE 1 Piece(s) 1 Day(s) 900321.53.54989999286533285-3078500

฿ 1,196.94

TRC HINGE 1 Piece(s) 1 Day(s) 1000381.53.54989999286496285-3035660

฿ 2,081.02

TRC HINGE 1 Piece(s) 10 Day(s) 1800381.53.54989999286489285-30271090

฿ 1,376.52

TRC HINGE 1 Piece(s) 1 Day(s) 1000501.53.54989999286472285-3019740

฿ 2,318.32

TRC HINGE 1 Piece(s) 10 Day(s) 1800501.53.54989999286465285-30011360

Loading...

  1. 1

Basic Information

Flat Hinge Type Aluminum Long Hinges Body Material Stainless steel (SUS304) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Welded Type Additional Function No
Main Body Surface Treatment Mirror Surface Buff Grinding Reversed Left and Right Combination Qty. 1 pc.