(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specially thick welded steel hinge. [Materials]Steel (SPHC)
Part Number |
---|
1000W51 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 355.00 | HINGE | 1 Pack(s) | 4 Pieces Per Package | Same day | 51 | 47 | 2.5 | 10.2 | 15 | 4 | 4989999095265 | 233-5875 | 300 |
Loading...
Flat Hinge Type | Rectangle shaped | Body Material | Steel (SPHC) | Main Body Type | Flat Hinges |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Welded Type | Additional Function | No |
Main Body Surface Treatment | Fabric Finish | Reversed | Left and Right Combination | Qty. | 1 bag |
Please check the type/dimensions/specifications of the part 1000W51 in the Steel Super Heavy Duty Weld-on Hinge series.
Part Number |
---|
1000W102 |
1000W127 |
1000W153 |
1000W64 |
1000W76 |
1000W89 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 969.00 | 1 Pack(s) | 4 Pieces Per Package | Same day | 102 | 100 | 4.0 | 16 | 45 | 4 | 4989999095302 | 233-5913 | 1740 | ||
฿ 643.00 | 1 Pack(s) | 2 Pieces Per Package | Same day | 127 | 124 | 4.5 | 19.0 | 60 | 2 | 4989999095319 | 233-5921 | 1440 | ||
฿ 943.00 | 1 Pack(s) | 2 Pieces Per Package | Same day | 153 | 142 | 5 | 22 | 80 | 2 | 4989999095326 | 233-5930 | 2380 | ||
฿ 317.00 | 1 Pack(s) | 4 Pieces Per Package | Same day | 64 | 62 | 3 | 12.2 | 18 | 4 | 4989999095272 | 233-5883 | 540 | ||
฿ 424.00 | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 76 | 72 | 3.5 | 14 | 25 | 4 | 4989999095289 | 233-5891 | 950 | ||
฿ 567.00 | 1 Pack(s) | 4 Pieces Per Package | Same day | 89 | 85 | 3.8 | 15.1 | 35 | 4 | 4989999095296 | 233-5905 | 1270 |
How can we improve?
How can we improve?