1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Heavy Duty Hinges【2-4 Pieces Per Package】 (ST888102HL)

HINGE

Stainless Steel Heavy Duty Hinges (ST888102HL)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For those with nylon rings, inserting the nylon ring between the knuckles makes movement smooth

Specification

●Q'ty Per Bag(piece):4
●Surface Treatment: Hair Line Finishing
●Mounting Method: Wood Screws (accessory)

Materials

●Stainless Steel (SUS304)
Part Number
ST888102HL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

฿ 777.00

HINGE 1 Pack(s)

4 Pieces Per Package

1 Day(s) 102702.01085.8204784283.8x254No Nylon Ring4989999095791233-5361528

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Stainless steel (SUS304) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw(Included) Additional Function No
Mounting Screw Hole Type Countersinks Main Body Surface Treatment Brushed Finish Reversed Left and Right Combination
Qty. 1 bag

Please check the type/dimensions/specifications of the part ST888102HL in the Stainless Steel Heavy Duty Hinges series.

Products with similar specification

Part Number
ST88851HL
ST88864HL
ST88876HL
ST88889HL
ST888NR102HL
ST888NR127HL
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
The Number of each bag
(piece)
Specifications JAN code Ordering Code Mass
(g)

฿ 254.00

1 Pack(s)

4 Pieces Per Package

Same day 51381.26.244.252233No2.7x164No Nylon Ring4989999095753233-5328108

฿ 314.00

1 Pack(s)

4 Pieces Per Package

1 Day(s) 64421.26.26582650253.1x164No Nylon Ring4989999095760233-5336148

฿ 438.00

1 Pack(s)

4 Pieces Per Package

1 Day(s) 76491.57.565.2123158293.5x224No Nylon Ring4989999095777233-5344240

฿ 603.00

1 Pack(s)

4 Pieces Per Package

1 Day(s) 89551.59.065.2163468343.5x254No Nylon Ring4989999095784233-5352376

฿ 1,060.28

1 Pack(s)

4 Pieces Per Package

1 Day(s) 102702.01085.8204784283.8x254With Nylon Ring4989999095975233-5549564

฿ 861.94

1 Pack(s)

2 Pieces Per Package

1 Day(s) 127792.012.286.23052105354.1x252With Nylon Ring4989999095982233-5557464