Stainless Steel Hinge Weld-on Type

Brand :
TRUSCO
Caution
Product Description
Stainless steel hinge, Welded type. [Materials]stainless steel (SUS304)
Specification
●W(mm):32●Thickness(mm):1.5
●D2(mm):6.3
●Surface Treatment: Mirror Buffing Process Finishing
●Mounting Method: Welding Type