Stainless Steel Spring Hinge, Welded

Brand :
TRUSCO
Caution
Product Description
Stainless steel spring hinge, Welded type. [Main Body Material]stainless steel (SUS304)
Specification
●L(mm):20●W(mm):14
●Thickness(mm):0.5
●D2(mm):2.2
●Load Capacity(kg) when 2 pieces used:1
●SPQ(piece):200
●Surface Treatment: Mirror Buffing Process Finishing
●Mounting Method: Welding Type