Stainless Steel Hinge, Wooden Screw Mounted Type

Brand :
TRUSCO
Caution
Product Description
[Main Body Material]Stainless steel (SUS304) "Main body surface treatment" Mirror surface buffing finish
Specification
●W(mm):32●Thickness(mm):1.5
●D2(mm):6.3
●Hole Diameter(mm):3.2
●Surface Treatment: Mirror Buffing Process Finishing
●Mounting Method: Wood Screws (sold separately)